MP-AZ/AZM300-1

Item number: 103003172

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Adapter plate made of plastic for use on flush doors
  • Outer contour optimised for AZM300

Ordering data

Product type description

MP-AZ/AZM300-1

Article number (order number)

103003172

EAN (European Article Number)

4030661427522

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material

Plastic

Colour of the product

Black

Gross weight

86 g

Mechanical data - Dimensions

Width

40 mm

Height

101 mm

Depth

18.5 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 26/04/2024, 17:53