MS-1035

Item number: 101217102

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Kit with 4 mounting angles
  • Stainless steel (V4A)

Ordering data

Product type description

MS-1035

Article number (order number)

101217102

EAN (European Article Number)

4030661410692

eCl@ss number, version 12.0

27-27-27-92

eCl@ss number, version 11.0

27-27-27-92

eCl@ss number, version 9.0

27-27-27-92

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

General data

Material

Stainless steel

Gross weight

2,000 g

Mechanical data - Dimensions

Width

40 mm

Height

52 mm

Depth

42 mm

Scope of delivery

Scope of delivery of mounting material

4x Mounting angle

16x Screws

Accessory

Recommendation (product combination)

SLC 220 IP 69K

SLG 220 IP 69K


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 27/04/2024, 01:43