NDAN6
Product type description: NDA6N(1)(2) |
(1) | |
without | Colour of toggle: grey |
WS | Colour of toggle: white |
(2) | |
without | Long connection version for the potentiometer axis |
/NM | Short connection version for the potentiometer axis |
/HO | Special potentiometer axis mounting |
/250° | with stop at 250 ° on the potentiometer holder |
-2929 | Special mount for customer-specific potentiometer |
/NM/EWS.N | Short connection version for the potentiometer axis and selector switch toggle instead of potentiometer drive toggle |
PC/EWS.N | selector switch toggle instead of potentiometer drive toggle |
- for standard potentiometer
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
Ordering data
Product type description |
NDAN6 |
Article number (order number) |
101169823 |
EAN (European Article Number) |
4250116200405 |
eCl@ss number, version 12.0 |
27-37-12-13 |
eCl@ss number, version 11.0 |
27-37-12-13 |
eCl@ss number, version 9.0 |
27-37-12-13 |
ETIM number, version 7.0 |
EC000222 |
ETIM number, version 6.0 |
EC000222 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Versions |
Rotary drive for Potentiometer |
Design |
Without limit stop |
Installation conditions (mechanical) |
arbitrarily |
Sealing type |
Membrane Lip gaskets |
Material of the front ring |
ABS, chrome-plated |
Material of the potentiometer socket |
Brass, nickel-plated / stainless steel |
Material of the rotary button |
ABS |
Colour of the operating element |
Black |
Colour of the front ring |
Silver |
Colour of the rotary button |
Grey |
Gross weight |
50 g |
General data - Features
Mounting flange |
Yes |
Fully insulated |
Yes |
Mechanical data
Mounting |
mounting flange |
Tightening torque of the screw |
0.6 Nm |
Mechanical data - Dimensions
Height |
26 mm |
Mounting depth |
50 mm |
Diameter of the rotary button |
26 mm |
Diameter of the front ring |
44.5 mm |
Mounting diameter |
22.3 mm |
Bore of the potentiometer socket |
30 … 40 mm |
Diameter of shaft, maximum |
6 mm |
Thickness, of the front panel, minimum |
1.5 mm |
Thickness of the front panel, maximum |
6 mm |
Spacing |
50 x 60 mm |
Ambient conditions
Degree of protection |
IP67 IP69K |
Ambient temperature |
+0 ... +80 °C |
Restistance to shock |
30 g / 18 ms |
Resistant to vibration |
20 g / 10 ... 150 Hz |
Scope of delivery
Scope of delivery |
The potentiometers are not included in delivery and must be ordered from the manufacturers concerned. |
Note
Note (General) |
For mounting the potentiometer, a central-hole fastening and two different fastenings with three holes are provided. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
Brochure
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | E, N and R program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
EMC-Directive * | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, April 4, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | E, N and R program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations * | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 4, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 31/05/2025, 17:18