
ACTUATOR AZM 161-B1
- Straight actuator
- Particularly suitable for sliding doors
Ordering data
Product type description
AZM 161-B1
Article number (order number)
101145117
EAN (European Article Number)
4030661283920
eCl@ss number, Version 9.0
27-27-26-06
eCl@ss number, Version 11.0
27-27-26-06
General data
Product name
Straight actuator AZM 161-B1
Material of the actuator
Stainless steel (V2A)
Gross weight
27.5 g
Mechanical data
Actuator
straight
Notes
Note (General)
minimum actuating radius on hinged guards in line with the plane of the actuator 150 mm
minimum actuating radius on rotating guard systems via the narrow edge of the actuator 180 mm
The axis of the hinge must be 5 mm above and in a parallel plane to the top surface of the solenoid interlock.
minimum actuating radius on rotating guard systems via the narrow edge of the actuator 180 mm
The axis of the hinge must be 5 mm above and in a parallel plane to the top surface of the solenoid interlock.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Datasheet
Chinese ( 04/12/2021 )
Danish ( 04/12/2021 )
Dutch ( 04/12/2021 )
English ( 04/12/2021 )
Finnish ( 04/12/2021 )
French ( 04/12/2021 )
German ( 04/12/2021 )
Italian ( 04/12/2021 )
Japanese ( 04/12/2021 )
Norwegian ( 04/12/2021 )
Polish ( 04/12/2021 )
Portugese ( 04/12/2021 )
Portugese ( 04/12/2021 )
Russian ( 04/12/2021 )
Spanish ( 04/12/2021 )
Swedish ( 04/12/2021 )
Turkish ( 04/12/2021 )
Operating instructions (supplementary sheet/quick guide)
AZM 161 Actionneur
(118,1 kB, 05/10/2019, Revision F)
AZM 161 aktywator
(161,5 kB, 05/10/2019, Revision F)
AZM 161 Actuator
(115,4 kB, 05/10/2019, Revision F)
AZM 161 Actuador
(118,7 kB, 05/10/2019, Revision F)
AZM 161 Bedieningssleutel
(123,5 kB, 05/10/2019, Revision F)
AZM 161 Betätiger
(107,9 kB, 05/10/2019, Revision F)
AZM 161 Actuador
(169,9 kB, 05/10/2019, Revision F)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing miscellaneous
Actuating radius
ID: kazm1r22
Actuating radius
ID: kazm1r01
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 17:03:09