SRB402EM
SRB402EM
- Expander module for contact expansion
- 4 safety contacts, STOP 0
- 2 Signalling outputs
Ordering data
Replacement article number |
101175611 |
Product type description |
SRB402EM |
Article number (order number) |
101170840 |
EAN (European Article Number) |
4250116201518 |
eCl@ss number, version 12.0 |
27-37-18-19 |
eCl@ss number, version 11.0 |
27-37-18-19 |
eCl@ss number, version 9.0 |
27-37-18-19 |
ETIM number, version 7.0 |
EC001449 |
ETIM number, version 6.0 |
EC001449 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN IEC 62061 EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 60947-5-3 EN IEC 60947-5-5 EN IEC 61508 EN IEC 60204-1 EN IEC 60947-1 |
Climatic stress |
EN 60068-2-78 |
Housing material |
Glass-fibre reinforced thermoplastic, ventilated |
Gross weight |
250 g |
General data - Features
Wire breakage detection |
Yes |
Removable Terminals |
Yes |
Feedback circuit |
Yes |
Automatic reset function |
Yes |
Earth connection detection |
Yes |
Integral system diagnostics, status |
Yes |
Number of auxiliary contacts |
2 |
Number of LEDs |
1 |
Number of normally closed (NC) |
1 |
Number of safety contacts |
4 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 61508 |
Stop-Category |
0 |
Safety classification - Relay outputs |
Performance Level, stop 0, up to |
e |
Category, Stop 0 |
4 |
Diagnostic Coverage (DC) Level, Stop 0 |
≥ 99 % |
PFH value, Stop 0 |
2.00 x 10⁻⁸ /h |
Safety Integrity Level (SIL), Stop 0, suitable for applications in |
3 |
Mission time |
20 Year(s) |
Common Cause Failure (CCF), minimum |
65 |
Mechanical data
Mechanical life, minimum |
10,000,000 Operations |
Mounting |
Snaps onto standard DIN rail to EN 60715 |
Mechanical data - Connection technique
Terminal designations |
IEC/EN 60947-1 |
Termination |
rigid or flexible Screw connection, plug-in |
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
2.5 mm² |
Tightening torque of Clips |
0.6 Nm |
Mechanical data - Dimensions
Width |
22.5 mm |
Height |
120 mm |
Depth |
121 mm |
Ambient conditions
Degree of protection of the enclosure |
IP40 |
Degree of protection of the mounting space |
IP54 |
Degree of protection of clips or terminals |
IP20 |
Ambient temperature |
-25 ... +45 °C |
Storage and transport temperature |
-40 ... +85 °C |
Resistance to vibrations |
10...55 Hz, Amplitude 0.35 mm, ± 15 % |
Restistance to shock |
10 g / 11 ms |
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp |
4 kV |
Overvoltage category |
III |
Degree of pollution |
2 |
Electrical data
Frequency range |
50 Hz 60 Hz |
Operating voltage |
24 VAC -15 % / +10 % |
Ripple voltage |
10 % |
Rated operating voltage |
24 VAC |
Rated operating voltage |
24 VDC |
Rated AC voltage for controls, 50 Hz, minimum |
20.4 VAC |
Rated control voltage at AC 50 Hz, maximum |
26.4 VAC |
Rated AC voltage for controls, 60 Hz, minimum |
20.4 VAC |
Rated control voltage at AC 60 Hz, maximum |
26.4 VAC |
Rated AC voltage for controls at DC minimum |
20.4 VDC |
Rated control voltage at DC, maximum |
28.8 VDC |
Electrical power consumption |
1 W |
Electrical power consumption |
1 VA |
Contact resistance, maximum |
0.1 Ω |
Note (Contact resistance) |
in new state |
Drop-out delay, maximum |
35 ms |
Pull-in delay at automatic start, maximum, typically |
30 ms |
Material of the contacts, electrical |
AgSn0. self-cleaning, positive drive |
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
6 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
6 A |
Switching capacity, minimum |
10 VDC |
Switching capacity, minimum |
10 mA |
Switching capacity, maximum |
250 VAC |
Switching capacity, maximum |
6 A |
Electrical data - Digital inputs
Conduction resistance, maximum |
40 Ω |
Electrical data - Relay outputs (auxiliary contacts)
Switching capacity, maximum |
24 VDC |
Switching capacity, maximum |
2 A |
Electrical data - Electromagnetic compatibility (EMC)
EMC rating |
EMC-Directive |
Status indication
Indicated operating states |
Position relay K1/K2 |
Note
Note (General) |
Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit. |
Wiring example
Note (Wiring diagram) |
Relay outputs: 1-channel control of the expander module is suitable for contact reinforcement or multiplication of the connected safety relay module. Terminals X1 and X2 of the expander module must be connected to the feedback circuit or reset circuit of the safety relay module. The wiring diagram shows the control of the expander module by a SRB... safety relay module with the guard doors closed and in de-energised condition. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
Wiring example (electr. wiring)
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Symbol (technical standard)
Wiring example
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | SRB402EM, SRB402EM/CC |
Beschreibung des Bauteils: | Kontakterweiterungsmodul Dieses Gerät besitzt keine interne Logik und darf nur als Ausgangserweiterung in Verbindung mit einem für die Applikation geeigneten Grundgerät in Betrieb genommen werden. |
Einschlägige Richtlinien: | Niederspannungsrichtlinie | 2014/35/EU |
EMV-Richtlinie | 2014/30/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 60947-5-1:2017 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 19. Januar 2021 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/05/2024, 12:49