![017 telescopic plunger 2S](/upload/orig/10/00/20/93/PHO_PRO_CAT_kt15sf02_SALL_AIN_V2.png)
017 telescopic plunger 2S
- Metal enclosure
- 4 Contacts
- 67 mm x 130 mm x 43 mm ( basic component)
- With large after-travel
- Actuator head with captive stainless steel ball actuator
Product type description: (1)(2) 017-(3)Y-(4) |
(1) | |
T | Slow action (not for AF/S) |
M | Snap action |
(2) | |
S | Plunger S |
2S | Telescopic plunger 2S |
K | Offset roller lever K |
2K | Tilt lever 2K |
3K | Angle roller lever 3K |
8H | Roller lever 8H |
7H | Roller lever 7H |
10H | Rod lever 10H |
H | Roller lever H |
4H | Spring rod lever on shaft 4H |
2H | Leaf spring lever 2H |
3H | Roller lever 3H |
9H | Rod lever 9H |
6H | Leaf spring lever 6H |
(3) | |
22 | 2 NO contacts/2 NC contact |
13 | 1 NO contacts/3 NC contact |
31 | 3 NO contacts/1 NC contact |
(4) | |
UE | Slow action with overlapping contacts |
H | Slow action with staggered contacts |
C | Magnetic blow-out |
Not all component variants, which are possible according to this order code are available and/or technically feasible.