161186263
Item number:161186263

Product features
- amber LED, white lens (clear)
- To be screwed in cable entries M 20 x 1.5
Ordering data
Article number (order number)161186263
EAN (European Article Number)4030661350608
eCl@ss number, version 12.027-37-12-11
eCl@ss number, version 11.027-37-12-11
eCl@ss number, version 9.027-37-12-11
ETIM number, version 7.0EC000223
ETIM number, version 6.0EC000223
General data
Colour of the domeWhite
Gross weight21g
General data - Features
Indicator lampYes
Number of cable wires2
Optical signalYes
Mechanical data
Tightening torque, maximum1.5Nm
Mechanical data - Connection technique
Length of cable0.2m
Wire cross-section0.34mm²
Wire cross-section22AWG
Mechanical data - Dimensions
Mounting height20mm
width across flats17BK
Diameter of the dome15mm
Diameter, metric ISO thread with pitch indicationM20 x 1.5
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-5 ... +70 °C
Electrical data
Rated operating voltage24VDC
Operating current20mA
Status indication
Colour of the LEDOrange
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/08/2026, 06:57 pm