ACC-IFL-MOCL-H30-M5X55
Item number:
101068520
ACC-IFL-MOCL-H30-M5X55
Item number:
101068520
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- For a smooth fitting of the proximity switches with cylindric shape Ø 30 mm or thread M30
Ordering data
Product type description |
ACC-IFL-MOCL-H30-M5X55 |
Article number (order number) |
101068520 |
EAN (European Article Number) |
4030661105307 |
eCl@ss number, version 12.0 |
27-27-40-92 |
eCl@ss number, version 11.0 |
27-27-01-92 |
eCl@ss number, version 9.0 |
27-27-01-92 |
ETIM number, version 7.0 |
EC000127 |
ETIM number, version 6.0 |
EC000127 |
General data
Material of the terminal fixing |
Thermoplastic |
Gross weight |
66 g |
Mechanical data - Dimensions
Width |
64 mm |
Height |
50 mm |
Depth |
21 mm |
Diameter of the Mounting clamp |
30 mm |
Diameter of the Mounting clamp |
M30 |
Product picture (catalogue individual photo)
Dimensional drawing basic component
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 08/05/2024, 7:18 pm