ACTUATOR AZM 170-B6
ACTUATOR AZM 170-B6
Downloads
- Particularly suitable for hinged guards
- The direction of actuation can be selected by applicable insertion of the insert
Ordering data
| Product type description |
ACTUATOR AZM 170-B6 |
| Article number (order number) |
131123391 |
| EAN (European Article Number) |
8905236104398 |
| eCl@ss number, version 12.0 |
27-27-26-06 |
| eCl@ss number, version 11.0 |
27-27-26-06 |
| eCl@ss number, version 9.0 |
27-27-26-06 |
| ETIM number, version 7.0 |
EC001487 |
| ETIM number, version 6.0 |
EC001487 |
General data
| Material of the actuator |
Stainless steel |
| Gross weight |
22 g |
Mechanical data
| Actuating radius, minimum |
50 mm |
| Actuator |
flexible |
Note
| Note (General) |
The axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch. Actuating radius adjustable, minimum 50 mm, using an hexagonal key wrench SW 2 mm (a and b) |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kaz17f14
| 4.2 MB | .tif | 111 x 130.2 mm - 1110 x 1302 px - 254 dpi
| 390.0 kB | .jpg | 352.778 x 423.333 mm - 1000 x 1200 px - 72 dpi
| 32.2 kB | .png | 74.083 x 88.9 mm - 210 x 252 px - 72 dpi
| 33.8 kB | .jpg | 103.01100000000001 x 123.47200000000001 mm - 292 x 350 px - 72 dpi
| 74.1 kB | .jpg | 360.892 x 423.333 mm - 1023 x 1200 px - 72 dpi
| 31.9 kB | .png | 74.083 x 74.083 mm - 210 x 210 px - 72 dpi
Dimensional drawing actuator
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/03/2026, 12:25 am