AZM 170-02ZRK-2405 24VAC/DC
AZM 170-02ZRK-2405 24VAC/DC
Product type description: AZM 170(1)-(2)Z(3)K(4)-(5)-(6)-(7)-(8) |
(1) | |
without | Cut clamps |
SK | Screw connection |
(2) | |
11 | 1 NO contact/1 NC contact |
02 | 2 NC contact |
(3) | |
without | Latching force 5 N |
R | Latching force 30 N |
(4) | |
without | Power to unlock |
A | Power to lock |
(5) | |
without | Cable entry M20 |
ST | 2 connector, M12, 4-pin |
ST-2431 | As well as ST; individual solenoid monitoring |
ST8 | Connector M12 8-pole |
(6) | |
24VAC/DC | Us 24 VAC/DC |
110VAC | Us 110 VAC |
230VAC | Us 230 VAC |
(7) | |
1637 | Gold-plated contacts |
(8) | |
without | Manual release |
2197 | Manual release from side (Standard in case of conector and power to unlock versions) |
- Thermoplastic enclosure
- Double-insulated
- Compact design
- Interlock with protection against incorrect locking.
- Long life
- High holding force
Ordering data
Product type description |
AZM 170-02ZRK-2405 24VAC/DC |
Article number (order number) |
101169134 |
EAN (European Article Number) |
4030661295107 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
Coding level according to EN ISO 14119 |
Low |
Working principle |
electromechanical |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Gross weight |
295 g |
General data - Features
Power to unlock |
Yes |
Emergency exit |
Yes |
Number of actuating directions |
2 |
Number of safety contacts |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Performance Level, up to |
c |
Category |
1 |
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Note |
Electrical life on request. |
B10D Normally-open contact (NO) |
1,000,000 Operations |
Note |
at 10% Ie and ohmic load |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed. |
Performance Level, up to |
d |
Category |
3 |
Note |
for 2-channel use and with suitable logic unit. |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Holding force FZh in accordance with EN ISO 14119 |
1,000 N |
Holding force Fmax, maximum |
1,300 N |
Latching force |
30 N |
Positive break travel |
11 mm |
Positive break force per NC contact, minimum |
8.5 N |
Positive break force, minimum |
17 N |
Actuating speed, maximum |
2 m/s |
Mounting |
Screws |
Type of the fixing screws |
2x M5 |
Tightening torque of the fastening screws for the housing cover, minimum |
0.7 Nm |
Tightening torque of the fastening screws for the housing cover, maximum |
1 Nm |
Note |
Torx T10 |
Mechanical data - Connection technique
Cable entry |
1 x M20 x 1,5 |
Termination |
IDC method of termination |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
1 mm² |
Allowed type of cable |
flexible |
Mechanical data - Dimensions
Length of sensor |
30 mm |
Width of sensor |
110 mm |
Height of sensor |
92.5 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +60 °C |
Storage and transport temperature |
-25 ... +85 °C |
Note (Relative humidity) |
non-condensing non-icing |
Protection class |
II |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Thermal test current |
4 A |
Rated control voltage |
24 VAC/DC |
Required rated short-circuit current |
1,000 A |
Electrical power consumption, maximum |
12 W |
Switching element |
2 NC contact |
Note (Switching element) |
Change-over contact with double break, type Zb or 2 NC contacts, with galvanically separated contact bridges |
Switching principle |
slow action, positive break NC contact |
Maximale Schalthäufigkeit |
1,000 /h |
Material of the contacts, electrical |
Silver |
Electrical data - Magnet control
Magnet switch-on time |
100 % |
Test pulse duration, maximum |
5 ms |
Test pulse interval, minimum |
50 ms |
Electrical data - Safety contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
2.5 A |
Other data
Note (applications) |
sliding safety guard removable guard hinged safety guard |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. Slot sealing plugs |
Note
Note (General) |
This type termination (IDC) method enables simple connetion of flexible conductors without the need for the use of conductor ferrules |
Note (Emergency exit) |
For cases of danger Actuation from within the hazardous area |
Note (Manual release) |
bottom |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
CCC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Switch travel diagram
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZM 170 |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 EN ISO 14119:2013 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, March 30, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZM 170 |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | DIN EN 60947-5-1:2018 EN ISO 14119:2013 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, May 4, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/08/2025, 6:20 pm