Schmersal - The DNA of Safety

Direct Contact

  • +91 2138 614700
  • info-in@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal India Pvt. Ltd.

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+91 9168693554 Hotline from 9.00 AM to 6.00 PM
Product comparison
India (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 441 belt alignment switch
  2. 441 belt alignment switch
441 belt alignment switch

441 belt alignment switch

  • Metal enclosure
  • 2 Contacts
  • 106 mm x 99 mm x 63 mm ( basic component)
  • Suitable for heavy duty
17 Products
M. 441-11Y-1224

M. 441-11Y-1224

Item no. 101121828

Belt alignment switch

M. 441-11Y-966

M. 441-11Y-966

Item no. 101092366

Belt alignment switch

M. 441-11Y-966-1276-2

M. 441-11Y-966-1276-2

Item no. 103012879

Belt alignment switch

M. 441-11Y-M20-243

M. 441-11Y-M20-243

Item no. 101168784

Belt alignment switch

M. 441-11Y-243/ 1276-2

M. 441-11Y-243/ 1276-2

Item no. 101117791

Belt alignment switch

M. 441-11Y-M20

M. 441-11Y-M20

Item no. 101170470

Position switch

M. 441-11Y-T-M20

M. 441-11Y-T-M20

Item no. 101170473

Position switch

M. 441-11Y-T-1276-2

M. 441-11Y-T-1276-2

Item no. 101103236

Position switch

T. 441-11Y-1224

T. 441-11Y-1224

Item no. 101109329

Belt alignment switch

T. 441-11Y-966

T. 441-11Y-966

Item no. 101081746

Belt alignment switch

T. 441-11Y-M20

T. 441-11Y-M20

Item no. 101162538

Position switch

T. 441-11Y-1276-2

T. 441-11Y-1276-2

Item no. 101187020

Position switch

T. 441-11Y-T

T. 441-11Y-T

Item no. 101056534

Position switch

T. 441-11-T-1276-2

T. 441-11-T-1276-2

Item no. 101186775

Position switch

T. 441-11Y-M20-243

T. 441-11Y-M20-243

Item no. 101170427

Belt alignment switch

T. 441-11Y-UE-243

T. 441-11Y-UE-243

Item no. 151096082

Belt alignment switch

T. 441-11Y-UE-T-M20-316

T. 441-11Y-UE-T-M20-316

Item no. 101171496

Belt alignment switch

17 results found