Schmersal - The DNA of Safety

Direct Contact

  • +91 2138 614700
  • info-in@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal India Pvt. Ltd.

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+91 9168693554 Hotline from 9.00 AM to 6.00 PM
Product comparison
India (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. EX-AZM 415
  2. EX-AZM 415
EX-AZM 415

EX-AZM 415

  • Ex-Zone 22
  • Metal enclosure
  • 130 mm x 100 mm x 46,5 mm
  • Clamping force 3500N
  • 2 switches in one enclosure
  • Adjustable ball latch to 400 N
  • Interlock with protection against incorrect locking.
  • Problem-free opening of stressed doors by means of bell-crank system
  • 2 cable entries M 20 x 1.5
5 Products
EX-AZM 415-02/02ZPK 24VAC/DC-3D

EX-AZM 415-02/02ZPK 24VAC/DC-3D

Item no. 101188673

EX-Solenoid interlock

EX-AZM 415-02/02ZPKA 24VAC/DC-3D

EX-AZM 415-02/02ZPKA 24VAC/DC-3D

Item no. 101194202

EX-Solenoid interlock

EX-AZM 415-02/20ZPK 24VAC/DC-3D

EX-AZM 415-02/20ZPK 24VAC/DC-3D

Item no. 101190748

EX-Solenoid interlock

EX-AZM 415-11/11ZPK 24VAC/DC-3D

EX-AZM 415-11/11ZPK 24VAC/DC-3D

Item no. 101186171

EX-Solenoid interlock

EX-AZM 415-11/11ZPKA 24VAC/DC-3D

EX-AZM 415-11/11ZPKA 24VAC/DC-3D

Item no. 103011726

EX-Solenoid interlock

5 results found