
EX-AZM 170
- Explosion protection for ATEX Zones 2 and 22
- 1 Cable entry M 20 x 1.5
- Interlock with protection against incorrect locking.
- High holding force
- Manual release
- 90 mm x 84 mm x 30 mm
Product type description: EX-AZM 170-(1)Z(2)K(3)-24VAC/DC-(4)-3G/D |
(1) | |
11 | 1 NO contact/1 NC contact |
02 | 2 NC contact |
(2) | |
without | Latching force 5 N |
R | Latching force 30 N |
(3) | |
without | Power to unlock |
A | Power to lock |
(4) | |
without | Manual release |
1637 | Gold-plated contacts |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Latching force
Number of safety contacts
Power to lock
Power to unlock
12
System components
Actuator

ACTUATOR AZ 17/170-B1-2245
- Straight actuator with rubber mounting
- Damps vibration on guard device
- Particularly suitable for sliding doors

Actuator AZM 17/170-B5
- Particularly suitable for sliding doors
- Particularly suitable for sliding doors

ACTUATOR AZ 17/170-B15
- Particularly suitable for sliding doors
- Particularly suitable for sliding doors

ACTUATOR AZ 17/170-B1
- Particularly suitable for sliding doors
- Straight actuator
- Particularly suitable for sliding doors

ACTUATOR AZM 170-B6
- Particularly suitable for hinged guards
- The direction of actuation can be selected by applicable insertion of the insert

ACTUATOR AZM 170-B25-L-G1
- Door hinge on left-hand side (View point towards the hazardous area)
- with Star grip
- Ergonomic operation
- No supplementary door-handle required
- No protruding actuator
- Simple mounting
- Several door-handles available
- Possibility to mount the own handles using a default square screw (8 mm)

ACTUATOR AZM 170-B25-L-G2
- Door hinge on left-hand side (View point towards the hazardous area)
- with T-grip
- Ergonomic operation
- No supplementary door-handle required
- No protruding actuator
- Simple mounting
- Several door-handles available
- Possibility to mount the own handles using a default square screw (8 mm)

ACTUATOR AZM 170-B25-R-G1
- Door hinge on right-hand side (View point towards the hazardous area)
- with Star grip
- Ergonomic operation
- No supplementary door-handle required
- No protruding actuator
- Simple mounting
- Several door-handles available
- Possibility to mount the own handles using a default square screw (8 mm)

ACTUATOR AZM 170-B25-R-G2
- Door hinge on right-hand side (View point towards the hazardous area)
- with T-grip
- Ergonomic operation
- No supplementary door-handle required
- No protruding actuator
- Simple mounting
- Several door-handles available
- Possibility to mount the own handles using a default square screw (8 mm)
Accessories