MZM 100 B ST2-1P2PW-A-2930
Item number:103060202

Product features
- Connector M12, 8-pole
- Power to lock
- Actuator monitored
- Solenoid interlocks with innovating and unique operating principle
- 40 mm x 179 mm x 40 mm
- Electronic contact-free, coded system
- Thermoplastic enclosure
- Max. length of the sensor chain 200 m
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 1,5 mm horizontally
- Intelligent diagnosis
- Self-monitoring series-wiring
Ordering data
Product type descriptionMZM 100 B ST2-1P2PW-A-2930
Article number (order number)103060202
EAN (European Article Number)4030661668802
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
General data
StandardsEN IEC 60947-5-3EN IEC 61508EN ISO 13849-1EN ISO 14119
CodingUniversal coding
Coding level according to EN ISO 14119Low
Working principleinductive
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Reaction time, maximum150ms
Duration of risk, maximum150ms
General data - Features
Power to lockYes
Actuator monitoredYes
Short circuit detectionYes
Cross-circuit detectionYes
Series-wiringYes
Safety functionsYes
Integral system diagnostics, statusYes
Number of digital fail-safe inputs 2
Number of fail-safe digital outputs2
| Safety classification |
StandardsEN IEC 61508EN ISO 13849-1
Safety classification - Interlocking function
Performance Level, up toe
Category4
PFH value3.54 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Note (Mechanical lifetime)Actuating speed ≤ 0.5 m/sOperations for door weights ≤ 5 kg
Angular misalignment between solenoid interlock and actuator, maximum2°
Minimum distance devices100mm
Holding force, typically750N
Holding force, guaranteed500N
Type of the fixing screws2x M6
Tightening torque of the fixing screws8Nm
Mechanical data - Switching distances
Assured switching distance "ON" Sao0mm
Assured switching distance "OFF" Sar1mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Mechanical data - Connection technique
Length of sensor chain, maximum200m
Note (length of the sensor chain)Cable length and cross-section change the voltage drop dependiing on the output current
Note (series-wiring)Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD
TerminationConnector M12, 8-pole
Mechanical data - Dimensions
Length of sensor40mm
Width of sensor40mm
Height of sensor177.5mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +55 °C
Storage and transport temperature-25 ... +70 °C
Relative humidity, minimum30%
Relative humidity, maximum95%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm / 5 g
Restistance to shock30 g / 11 ms
Protection classIII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
No-load supply current I0, typical100mA
Current consumption with magnet ON, average 350mA
Current consumption with magnet ON, peak550 mA / 10 ms
Rated operating voltage24VDC
Operating current1,100mA
Required rated short-circuit current100A
External wire and device fuse rating2 A gG
Time to readiness, maximum4,000ms
Switching frequency, maximum1Hz
Electrical data - Magnet control
Designation, Magnet controlIN
Switching thresholds-3 V … 5 V (Low)15 V … 30 V (High)
Current consumption at 24 V10mA
Magnet switch-on time100%
Test pulse duration, maximum5ms
Test pulse interval, minimum40ms
Classification ZVEI CB24I, SinkC0
Classification ZVEI CB24I, SourceC1C2C3
Electrical data - Safety digital inputs
Designation, Safety inputsX1 and X2
Switching thresholds−3 V … 5 V (Low)15 V … 30 V (High)
Current consumption at 24 V5mA
Test pulse duration, maximum1ms
Test pulse interval, minimum100ms
Classification ZVEI CB24I, SinkC1
Classification ZVEI CB24I, SourceC1C2C3
Electrical data - Safety digital outputs
Designation, Safety outputsY1 and Y2
Rated operating current (safety outputs)250mA
Design of control elementsshort-circuit proof, p-type
Voltage drop Ud, maximum1V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.25A
Test pulse interval, typical1,000ms
Test pulse duration, maximum1ms
Classification ZVEI CB24I, SourceC1
Classification ZVEI CB24I, SinkC1
Electrical data - Diagnostic outputs
Designation, Diagnostic outputsOUT
Rated operating voltage24VDC
Operating current50mA
Design of control elementsshort-circuit proof, p-type
Voltage drop Ud, maximum2V
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.05A
Status indication
Note (LED switching conditions display)Error / functional defect: LED redOperating condition: LED greenSupply voltage UB: LED green
Pin assignment
PIN 1A1 Supply voltage UB
PIN 2X1 Safety input 1
PIN 3A2 GND
PIN 4Y1 Safety output 1
PIN 5OUT Diagnostic output
PIN 6X2 Safety input 2
PIN 7Y2 Safety output 2
PIN 8IN Solenoid control
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)MZM 100-B1.1
Note
Note (General)(-2930) Device type Z without locking time
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/07/2026, 07:22 pm