NKF2-10/10Z-B-2M
Item number:163003078

Product features
- 2 Contacts
- Design double-pedal type
- Compact, flat design
- Modern and symmetric design
- with Pre-wired cable, 2 m
- Contact versions consisting of switch-over or NO contacts
Ordering data
Product type descriptionNKF2-10/10Z-B-2M
Article number (order number)163003078
EAN (European Article Number)4030661427812
eCl@ss number, version 12.027-37-12-18
eCl@ss number, version 11.027-37-12-18
eCl@ss number, version 9.027-37-12-18
ETIM number, version 7.0EC001258
ETIM number, version 6.0EC001258
General data
StandardsEN IEC 60947-5-1
Housing materialshock-proof thermoplastic
Material of the pedalABS thermoplastic
Colour of the housingRAL 9006 (White aluminum)
RAL colour of the pedal9005
Colour of the pedalBlack
Gross weight1,020g
General data - Features
Number of normally open (NO)1
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Mechanical data - Connection technique
Length of cable2m
TerminationPre-wired cable
Mechanical data - Dimensions
Width215mm
Height49mm
Depth138mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +60 °C
Electrical data
Utilisation category AC-15240VAC
Utilisation category AC-152.5A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching elementNormally open contact (NO)
Switching principleSnap action
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/09/2026, 04:07 am