RST-U-2

Item number: 103005994

Downloads

ePLAN Data
SISTEMA Data
  • Frontal actuation from assembly direction
  • small body
  • Mounting 1 x M3 plus Twist protection

Ordering data

Product type description

RST-U-2

Article number (order number)

103005994

EAN (European Article Number)

4030661443195

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Note (Ordering data)

Note: Sensor and actuator must be ordered separately.

General data

Material of the actuator

Plastic

Gross weight

4 g

Mechanical data

Active area

front side

Mechanical data - Dimensions

Length of the actuator

9 mm

Width of the actuator

22 mm

Height of the actuator

7 mm

Accessory

Recommendation (product combination)

RSS 36

RSS 36 AS

RSS260

RSS260 AS

Language filter

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 06/05/2024, 8:49 pm