RST21S1
RST21S1
Downloads
Product type description: |
- | |
(1)DT(8)(2) | Pushbutton |
(1)DM(2) | Pushbutton with diaphragm for dust protection |
(1)DL(8)(2) | Illuminated pushbutton |
(1)DLM(2) | Illuminated pushbutton with diaphragm for dust protection |
(1)ML(2) | Indicator light with flat collar |
(1)MLH(2) | Indicator light with high collar |
(1)DP(3)(8)(2) | Mushroom head impact button without latching |
(1)DTP(3)(8)(2) | Mushroom head impact button without latching (only N-programm) |
(1)DLP(3)(8)(2) | Mushroom head impact button illuminated, without latching (only N programme) |
(1)DRR(3)(8)(2) | Mushroom head impact button with latching, unlock by turning and pulling (pulling only in N programme) |
(1)DRZ(3)(8)(2) | Mushroom head impact button with latching, unlock by pulling |
(1)WS21(4)(5) | Selector switch with 2 positions: |
(1)WT21(4)(5) | Selector switch with 1 momentary position |
(1)WS32(4)(5) | Selector switch with 3 maintained positions |
(1)WT32(4)(5) | Wahlschalter mit 2 Taststellungen |
(1)WST32(4)(5) | Selector switch: switching, latching |
(1)WTS32(4)(5) | Selector switch: latching, switching |
(1)SS21S(4)(5) | Key-operated selector switch with 2 maintained positions |
(1)ST21S(4)(5) | Key-operated selector switch with 1 momentary position |
(1)SS32S(4)(5) | Key-operated selector switch with 3 maintained positions |
(1)ST32S(4)(5) | Key-operated selector switch with 2 momentary positions, left and right |
(1)SST32S(4)(5) | Key-operated selector switch: switching, latching |
(1)STS32S(4)(5) | Key-operated selector switch: latching, switching |
B | Blanking plug |
(1) | |
- | Command and signalling devices: |
E | "E" program |
N | "N" program |
R | "R" program |
(2) | |
- | Colour of button surface: |
SW | Black |
GB | Yellow |
RT | Red |
GN | Green |
WS | White |
BL | Blue |
GR | Grey |
(3) | |
- | Head diameter of mushroom head impact button 30 mm: |
30 | 30 mm |
35 | 35 mm |
40 | 40 mm |
42 | 42 mm |
45 | 45 mm |
50 | 50 mm |
55 | 55 mm |
70 | 70 mm |
(4) | |
- | Toggle length in mm: |
without | Short toggle |
.1 | Long toggle |
(5) | |
- | Colour of toggle: |
without | Grey |
WS | White |
(6) | |
- | Key-withdrawal position (3 positions): |
1 | Position left |
2 | Position middle |
3 | Position right |
(7) | |
- | Key-withdrawal position (2 positions): |
1 | Position left |
2 | Position right |
(8) | |
- | Colour of diaphragm (only N programme): |
without | White |
GR/ | Black |
BL/ | Blue |
Ordering data
Product type description |
RST21S1 |
Article number (order number) |
101195364 |
EAN (European Article Number) |
4030661487120 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-24-04 |
eCl@ss number, version 9.0 |
27-27-24-04 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Versions |
Key - Selector switch - Front plate mounting |
Installation conditions (mechanical) |
arbitrarily |
Sealing type |
Membrane Lip gaskets Form seals |
Material of the cylinder lock |
Steel |
Material of the front ring |
Aluminium |
Colour of the cylinder lock |
Silver |
Colour of the front ring |
Silver |
Gross weight |
100 g |
General data - Features
Probing possible |
Yes |
Fully insulated |
Yes |
Number of the touch position |
2 |
Number of plunger |
1 |
Mechanical data
Unlocking |
Rotating unlatcher |
Key withdrawal position |
Position 0 |
Touch position |
right |
Mechanical lifetime, minimum |
300,000 Operations |
Switching angle, right |
55 ° |
Mounting |
Mounting flange EFM |
Tightening torque of the screw |
0.6 Nm |
Mechanical data - Dimensions
Diameter total |
39.5 mm |
Diameter of the front ring |
39.5 mm |
diameters for the cylinder lock |
22 mm |
Mounting diameter |
22.3 mm |
Height with key inserted |
58 mm |
Thickness, of the front panel, minimum |
1 mm |
Thickness of the front panel, maximum |
6 mm |
Spacing |
50 x 60 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
+0 ... +75 °C |
Restistance to shock |
30 g / 18 ms |
Resistant to vibration |
20 g / 10 ... 150 Hz |
Scope of delivery
Scope of delivery |
2 keys |
Note
Note (General) |
Special closure on request |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Brochure
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | E, N and R program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
EMC-Directive * | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, April 4, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | E, N and R program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations * | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 4, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 16/10/2025, 11:10 pm