schmersal_s_icon.png

SD-2V-F-SK SD JUNCTION BOX 2-WAY

Item number: 101189194

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • field device
  • junction box for 2 components, with screw terminals
  • the terminals of the junction box are integrated in an enclosure
  • Double-insulated
  • 4 cable entries M20

Ordering data

Product type description

SD-2V-F-SK SD JUNCTION BOX 2-WAY

Article number (order number)

101189194

EAN (European Article Number)

4030661352572

eCl@ss number, version 12.0

27-23-02-06

eCl@ss number, version 11.0

27-23-02-06

eCl@ss number, version 9.0

27-23-02-08

ETIM number, version 7.0

EC001099

ETIM number, version 6.0

EC001099

General data

Housing material

Plastic, thermoplastic, self-extinguishing

Gross weight

408 g

Mechanical data - Connection technique

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Terminal (mechanical)

Screw connection

Mechanical data - Dimensions

Width

160 mm

Height

106.5 mm

Depth

57 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +70 °C

Storage and transport temperature

-25 ... +85 °C

Relative humidity, minimum

30 %

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

Protection class

II

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

Rated operating voltage

24 VDC

Operating current

16,000 mA

Electrical fuse rating, maximum

16 A

Note

Note (General)

To each SD junction box, 2 (optionally 3) components can be connected.


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/05/2025, 12:15 pm