SEPG05.3.2.1.22/95
SEPG05.3.2.1.22/95
Product type description: SEPK02.0.(1).(2).(3)/(4).(5) SEPG05.3.(1).(2).(3)/(4).(5) SEP01.0.(1).(2).(3)/(4).(5) SEP01.4.(1).(2).(3)/(4).(5) SEPLC05.2.(1).(2).(3)/(4).(5) SEP07.0.(1).(2).(3)/(4).(5) SEP09.0.(1).(2).(3)/(4).(5) |
Command devices make and head diameter (control parts / emergency stop) depending on ➁ (with SEP09.0... emergency stop not featured) |
(1) | |
1 | Schmersal 55 mm / Schmersal 49 mm |
2 | Schmersal 42 mm / Schmersal 49 mm or Siemens 40 mm / Schmersal 49 mm |
3 | Schmersal 42 mm / Schmersal 38,5 mm or Siemens 40 mm / Siemens 40 mm |
4 | Schmersal 55 mm / Schmersal 38,5 mm |
L | Empty enclosure with 22.3 mm holes (no command devices installed) |
S-XXXX | Special version with 4-digit serial number |
(2) | |
0 | Command devices from Schmersal |
1 | Command devices from Schmersal or Schmersal / Siemens |
(3) | |
0 | Installation diameter of command devices (22.3 mm) |
1 | Installation diameter of command devices (30.5 mm) |
(4) | |
95 | NC contacts and NO contacts of control parts in separated form |
(5) | |
E1 | Mushroom button with actuating force 10.5 N |
E2 | Mushroom button with actuating force 7.0 N |
Z1 | Emergency stop with 2 NC contacts and 2 NO contacts (not with SEPK02.0....) |
Z2 | Switch interlock with 1 NC contact and 1 NO contact (yellow palm button with detent instead of emergency stop) |
Z3 | Switch interlock with 2 NC contacts and 2 NO contacts (yellow palm button with detent instead of emergency stop) |
Z4 | Switch interlock with 1 NC contact and 1 NO contact (yellow palm button with detent in addition to emergency stop) |
Z5 | Switch interlock with 2 NC contacts and 2 NO contacts (yellow palm button with detent in addition to emergency stop) |
Z6 | Pre-punched Al panel with 11 x Ø 22.3 mm holes (only for SEPLC05.2...) |
Z7 | As with Z6 though holes are sealed with dummy plugs (only for SEPLC05.2...) |
- Emergency Stop button in metal version Ø 49 mm
- 2 black operating buttons (positioning parts) Ø 40 mm in Plasticdesign
- light alloy die-casting
- 2 part enclosure
- Stand and wall mounting possible
- Ergonomic operation
- The terminal blocks and relay can be mounted in the inner part
- Operating panel suitable for at least 8 additional command devices and indicator lights
- Holes drilled under the cover and central hole Ø = 22,3mm
Ordering data
Product type description |
SEPG05.3.2.1.22/95 |
Article number (order number) |
101172763 |
EAN (European Article Number) |
4250116202898 |
eCl@ss number, version 12.0 |
27-37-12-19 |
eCl@ss number, version 11.0 |
27-37-12-19 |
eCl@ss number, version 9.0 |
27-37-12-19 |
ETIM number, version 7.0 |
EC001260 |
ETIM number, version 6.0 |
EC001260 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN ISO 13850 EN ISO 13851 EN IEC 60947-5-1 EN IEC 60947-5-5 EN IEC 60947-1 |
Housing material |
Aluminium |
Housing coating material |
powder-coated |
Gross weight |
4,300 g |
General data - Features
Suitable for EMERGENCY-OFF |
Yes |
Construction kit possible |
Yes |
Number of Emergency Stop button |
1 |
Number of normally closed (NC) |
2 |
Number of normally open (NO) |
2 |
Number of operating push buttons (positioning parts) |
2 |
Mechanical data
Mechanical life, minimum |
10,000,000 Operations |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, maximum |
1.5 mm² |
Mechanical data - Dimensions
Width |
494 mm |
Height |
184 mm |
Depth |
160 mm |
Length x Width x Height |
Emergency stop pushbutton: 49 mm Operating push buttons (positioning parts): 40 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
440 V |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
250 VAC |
Utilisation category AC-15 |
8 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
5 A |
Accessory
Recommendation (product combination) |
SRB201ZH SRB200ZHX1 SRB 201ZHX3 |
Note
Note (General) |
1 NO/1 NC contact per unit, 1 NO/1 NC contact for Emergency-Stop Optional: actuators with low actuating force Central part suitable for fitting of up to 10 additional command devices and indicator lights (Ø 22 mm) |
Note (Number of Emergency Stop button) |
Consisting of: 3SB3000-1GA11; 3SB3400-OB; 3SB3400-OC |
Note (Number of operating push buttons (positioning parts)) |
Consisting of: EDRR50RT; EFR; EF303.1 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | SEPK02.0... / SEPG05.3... / SEP01.0... / SEP01.4... / SEPLC05.2... / SEP07... / SEP09.0... |
Type: | See ordering code |
Description of the component: | Two-hand control panel with1) and without emergency-stop (optionally with stand) |
Relevant legislation: | 1)Supply of Machinery (Safety) Regulations | 2008 |
Electrical Equipment (Safety) Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN ISO 13851:2019 EN 60947-5-1:2017 1) EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 8, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | SEPK02.0… / SEPG05.3… / SEP01.0… / SEP01.4… / SEPLC05.2… / SEP07… / SEP09.0… |
Type: | See ordering code |
Description of the component: | Two-hand control panel with1) and without emergency-stop (optionally with stand) |
Relevant Directives: | 1) Machinery Directive | 2006/42/EC |
Low Voltage Directive | 2014/35/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN ISO 13851:2019 EN 60947-5-1:2017 1) EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, December 2, 2020 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/05/2025, 3:30 pm