schmersal_s_icon.png

STPLC1

Item number: 131024774

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Welding construction with threaded holes for floor fixation
  • without height adjustment
  • without Spacer ring
  • can be combined with operating panel SEP… to be used as two-hand foot-operated station

Ordering data

Product type description

STPLC1

Article number (order number)

131024774

EAN (European Article Number)

8905236105920

eCl@ss number, version 12.0

27-37-12-92

eCl@ss number, version 11.0

27-37-12-92

eCl@ss number, version 9.0

27-37-92-13

ETIM number, version 7.0

EC002024

ETIM number, version 6.0

EC002024

General data

Housing material

Steel

Housing coating material

powder-coated

Colour of the housing

RAL 7016

Gross weight

13,000 g

Note

Suitable for two-hand control of the type: SEPG 05.3, SEPK 02.0, SEP 01.0, SEP 01.4, SEP 07.0

General data - Features

Suitable for foot switch mounting (with protective shield)

Yes

Mechanical data - Dimensions

Width

400 mm

Height

838 mm

Depth

400 mm

Language filter

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/09/2025, 1:43 pm