schmersal_s_icon.png

SFB-Y-SLCG-COM-8P-S-G-1M-BK-2-X-A-4

Item number: 103032866

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Y-adapter suitable for the series: SLC / SLG 440-COM
  • For connecting optoelectronic safety switching devices

Ordering data

Product type description

SFB-Y-SLCG-COM-8P-S-G-1M-BK-2-X-A-4

Article number (order number)

103032866

EAN (European Article Number)

4030661529882

eCl@ss number, version 12.0

27-44-01-06

eCl@ss number, version 11.0

27-44-01-06

eCl@ss number, version 9.0

27-44-01-06

ETIM number, version 7.0

EC002925

ETIM number, version 6.0

EC002925

Approvals - Standards

Certificates

cULus

General data

Connector (electric)

2 x Female connector, 4-pole

1 x Male connector, 8-pole

Gross weight

86 g

Mechanical data - Connection technique

Length of cable

1 m

Wire cross-section

0.25 mm2

Cable diameter

4.3 mm

Bending radius (fixed)

5 x Ø-cable

Bending radius (repeated)

10 x Ø-cable

Colour of the Cable mantle

Black

Mechanical data - connector side A

Connector coding

A

Connector latching

Screw locking

Material of the gland

Metal, CuZn, nickel-plated

Material of the handle

Plastic, TPU

Mechanical data - Dimensions

Length

54.5 mm

Width

33 mm

Height

20 mm

Diameter of the ISO-thread

M12

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +75 °C

Electrical data

Thermal test current

2 A

Rated operating voltage

30 VDC

Operating current

2,000 mA

Accessory

Recommendation (product combination)

SLCG440-COM/SLB440

Language filter

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/05/2025, 6:52 pm