SHGV/LD1/x1x/x2x+x3x
SHGV/LD1/x1x/x2x+x3x
Product type description: SHGV(1)/(2)/(3)(4)/(5)/(6)+(7) |
(1) | |
without | Standard locking system |
Z | Central locking system |
P | PACRI standard locking system |
ZP | PACRI central locking system |
(2) | |
B | Bottom-side locking cylinder |
L | Left-hand side locking cylinder |
R | Right-hand side locking cylinder |
(3) | |
D | additional frontal locking cylinder |
(4) | |
01 | with one actuating head |
1.1 | with two actuating heads |
(5) | |
x1x | Key number(s) 100 … 999 |
(6) | |
x2x | Key number ( n) additional lock barrel front 32 - 99 |
(7) | |
BO | Straight actuator |
BOW | Angled actuator |
BOR | Radius actuator |
BOWR | Angled radius actuator |
BOF/HIS.1 | Telescopic actuator, rear-side fixing |
BOF/HIS.2 | Telescopic actuator, topside fixing |
- Left-hand side locking cylinder
- with one actuating head
- Additional frontal locking cylinder
- Aluminium enlosure
- Protection class IP65
Ordering data
Product type description |
SHGV/LD1/x1x/x2x+x3x |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Note (Ordering data) |
Note: In the order/enquiry, the required key bit numbers "x1x" (primary cylinder) and "x2x" (secondary cylinder) and the required actuator "x3"X" must be indicated (e.g. SHGV/LD1/115/38+BO)! If no lock number is indicated in the order/inquiry, we will supply a lock number at our discretion. The user must ensure that lock numbers are not assigned twice in a single plant (factory site)! If no actuator is specified in the order/enquiry, we supply the default actuator BO. The user must ensure that no double key bit numbers are allocated on one site (company site)! |
General data
Standards |
EN IEC 60947-5-1 |
Working principle |
mechanical |
Housing material |
Aluminium / chromated steel |
Housing coating material |
painted |
Material of the cylinder lock |
Steel |
Colour of the housing |
Red |
Colour of the key |
Silver |
Colour of key head |
Silver |
General data - Features
Number of actuating directions |
4 |
Number of keys |
2 |
Mechanical data
Mechanical life, minimum |
100,000 Operations |
Holding force |
1,250 N |
Latching force |
5 N |
Key number of primary key |
XXX |
Key number of secondary key |
YYY |
Mechanical data - Dimensions
Length |
90 mm |
Width |
87 mm |
Height |
103 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +70 °C |
Storage and transport temperature |
-40 ... +80 °C |
Restistance to shock |
30 g / 18 ms |
Resistant to vibration |
Resistance to vibration: 15 g / 10…200 Hz |
Other data
Note (applications) |
sliding safety guard removable guard hinged safety guard |
Note
Note (General) |
Additional frontal locking cylinder only for version "L" and "R" |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Datasheet (provisional PDF)
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2025, 5:11 am