SLC445-ER-0170-14-01
Item number:103005386

Product features
- Multifunctional
- Muting
- Cyclic mode
- Double acknowledgement/reset
- Multiscan
- Safety type 4 in accordance with IEC 61496-1
- active integrated set-up tool
- Blanking: fixed/floating
- Status and diagnostics via 7-segment display
- Integrated contactor control
- User-friendly parameter setting, no tools required
Ordering data
Product type descriptionSLC445-ER-0170-14-01
Article number (order number)103005386
EAN (European Article Number)4030661435909
eCl@ss number, version 12.027-27-27-04
eCl@ss number, version 11.027-27-27-04
eCl@ss number, version 9.027-27-27-04
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
Approvals - Standards
CertificatescULusTÜV
General data
StandardsCLC/TS 61496-2EN IEC 61496-1
Note (Software Version)as of 2024 Version 1.0
Housing materialAluminium
Reaction time, maximum10ms
Gross weight580g
Radiation emission level to EN 12198-1Category 0
Risk group classification of lamp systems to EN 62471free group
General data - Features
Muting functionYes
OverrideYes
Clock control possible Yes
Restart interlock (manual reset)Yes
Contactor control integratedYes
Beam coding available Yes
Blanking functionYes
7-segment displayYes
Integral system diagnostics, statusYes
Integral system diagnosticsYes
Reduced resolution Yes
Number of fail-safe digital outputs2
Number of beams16
| Safety classification |
StandardsEN IEC 62061EN ISO 13849-1
Performance Level, up toe
Category4
PFH value5.14 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Safety type in accordance with IEC 61496-14
Mechanical data
Detection ability for test bodies at v = 1.6 m/s14mm
Height of the protection field170mm
Range, protection field, minimum0.3m
Range, protection field, maximum7m
NoteReduction in range by 10% at an ambient temperature of -25°C
Wave length of the laserdiode880nm
Mechanical data - Connection technique
TerminationConnector
Terminal connector, RecipientConnector plug M12, 12-pole
Terminal, Connector, TransmitterConnector plug M12, 4-pole
Length of the connectable cable, maximum100m
Terminal (mechanical)with metal thread
Mechanical data - Dimensions
Length of sensor33mm
Width of sensor27.8mm
Height of the Sensor (Receiver)261mm
Height of the Sensor (Transmitter)251mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +50 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz
Restistance to shock10 g, 16 ms, to EN 60028-2-29
Protection classIII
Electrical data
Operating voltage24 VDC -10 % / +10 % ((PELV) supply unit Imax 2.0 A, according to EN 60204 (power failure ≤ 20 ms))
Rated operating voltage24VDC
Rated operating current, Emitter200mA
Rated operating current, Receiver700mA
Electrical data - Power supply external devices
Designation, Power supplyML
Rated operating voltage24VDC
Rated operating current250mA
Electrical data - Control inputs
Designation, Control inputsS1, S2, MSG 1 and MSG 2
Switching thresholds0 … 2 V (LOW)11 … 30 V (HIGH)
Current consumption0 … 2 mA (LOW)3 … 10 mA (HIGH)
Actuation time for manual start50 … 1500ms
Notesignal transmission in case of falling edge
Electrical data - Control inputs EDM
Designation, Contactor controls EDM (Feedback circuits)D_IN
Switching thresholds0 … 2 V (LOW)11 … 30 V (HIGH)
Current consumption0 … 2 mA (LOW)3 … 10 mA (HIGH)
Reaction time of the external devices, maximum500ms
Electrical data - Safety digital outputs
Designation, Safety outputsOSSD 1 and OSSD 2
Output current, (fail-safe output), maximum0.25A
Design of control elementsOSSD, short-circuit proof, p-type
Leakage current Ir, maximum1mA
Test pulse interval, typical750ms
Test pulse duration, maximum0.1ms
Classification ZVEI CB24I, SourceC3
Classification ZVEI CB24I, SinkC1C2C3
Load capacity, maximum2.2µF
Load inductance, maximum2H
NoteThe load inductance generates an induced voltage during the switch-off, which compromises the downstream components (sparkquenching element).
Switching voltage0 … 2 V (LOW)15 … 26.4 V (HIGH)
NoteAccording to EN 61131-2
NoteIn case of failure, the leakage current flows to the OSSD cable. The downstream control element must recognise this state as LOW. A safety PLC must detect this state.
Conduction resistance, maximum2.5Ω
LED status display - LED 01
LED statusOSSD ON, OSSD OFF, restart, signal reception, blanking, information
LED positionReceiver
LED status display - LED 02
LED statustransmitting and status
LED positionEmitter
Other data
Note (applications)Automatic operation, restart inhibit, double confirmation, contactor control, object blanking (non-changeable position and changeable position), alternative beam coding, muting, cycle, multiple sampling
Pin assignment
ConnectionReceiver
PIN 124 VDC power supply
PIN 20 VDC power supply
PIN 3Release S1 Input Release S1
PIN 4OSSD 1 Safety output 1
PIN 5D_OUT Operating Mode
PIN 6OSSD 2 Safety output 2
PIN 7Muting operation: ML Muting lamp
Cyclic mode: not used
Cyclic mode: not used
PIN 8Input Release S2
PIN 9Muting operation: D_IN Input EDM, belt-stop, muting enable
Cyclic mode: D_IN Input EDM
Cyclic mode: D_IN Input EDM
PIN 10Muting operation: MSG 2 Switching input muting sensor group MSG 2
Cyclic mode: MK2 Machine contact 2
Cyclic mode: MK2 Machine contact 2
PIN 11Not used
PIN 12Muting operation: MSG 1 Switching input muting sensor group MSG 1
Cyclic mode: MK1 Machine contact 1
Cyclic mode: MK1 Machine contact 1
ConnectionEmitter
PIN 124 VDC power supply
PIN 2COD1 Coding 1
PIN 30 VDC power supply
PIN 4COD2 Coding 2
Scope of delivery
Scope of deliveryKit with 2 mounting angles
Accessory
Recommended safety switchgearSRB-E 301
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/07/2026, 02:54 pm