schmersal_s_icon.png

SLC445-ER-0410-30-01

Item number: 103005406

Product type description:
SLC445-ER-(1)-(2)-01

(1)
0170Protection field height 170 mm
0250Protection field height 250 mm
0330Protection field height 330 mm
0410Protection field height 410 mm
0490Protection field height 490 mm
0570Protection field height 570 mm
0650Protection field height 650 mm
0730Protection field height 730 mm
0810Protection field height 810 mm
0890Protection field height 890 mm
0970Protection field height 970 mm
1050Protection field height 1050 mm
1130Protection field height 1130 mm
1210Protection field height 1210 mm
1290Protection field height 1290 mm
1370Protection field height 1370 mm
1450Protection field height 1450 mm
1530Protection field height 1530 mm (only for resolution 30 mm)
1610Protection field height 1610 mm (only for resolution 30 mm)
1690Protection field height 1690 mm (only for resolution 30 mm)
1770Protection field height 1770 mm (only for resolution 30 mm)

(2)
14Resolution 14 mm (Range 0.3 …) 7 m
30Resolution 30 mm (Range 0.3 …) 10 m

-01
-01 = Integrated status indication
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Multifunctional
  • Muting
  • Cyclic mode
  • Double acknowledgement/reset
  • Multiscan
  • Safety type 4 in accordance with IEC 61496-1
  • active integrated set-up tool
  • Blanking: fixed/floating
  • Status and diagnostics via 7-segment display
  • Integrated contactor control
  • User-friendly parameter setting, no tools required

Ordering data

Product type description

SLC445-ER-0410-30-01

Article number (order number)

103005406

EAN (European Article Number)

4030661436203

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Approvals - Standards

Certificates

cULus

General data

Standards

CLC/TS 61496-2

EN IEC 61496-1

Note (Software Version)

as of 2024 Version 1.0

Housing material

Aluminium

Reaction time, maximum

10 ms

Gross weight

980 g

Radiation emission level to EN 12198-1

Category 0

Risk group classification of lamp systems to EN 62471

free group

General data - Features

Muting function

Yes

Override

Yes

Clock control possible

Yes

Restart interlock (manual reset)

Yes

Contactor control integrated

Yes

Beam coding available

Yes

Blanking function

Yes

7-segment display

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Reduced resolution

Yes

Number of fail-safe digital outputs

2

Number of beams

20

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 62061

Performance Level, up to

e

Category

4

PFH value

5.14 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

30 mm

Height of the protection field

410 mm

Range, protection field, minimum

0.3 m

Range, protection field, maximum

10 m

Note

Reduction in range by 10% at an ambient temperature of -25°C

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 12-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Length of the connectable cable, maximum

100 m

Terminal (mechanical)

with metal thread

Mechanical data - Dimensions

Length of sensor

33 mm

Width of sensor

27.8 mm

Height of the Sensor (Receiver)

501 mm

Height of the Sensor (Transmitter)

491 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz

Restistance to shock

10 g, 16 ms, to EN 60028-2-29

Protection class

III

Electrical data

Operating voltage

24 VDC -10 % / +10 % ((PELV) supply unit Imax 2.0 A, according to EN 60204 (power failure ≤ 20 ms))

Rated operating voltage

24 VDC

Rated operating current, Emitter

200 mA

Rated operating current, Receiver

700 mA

Electrical data - Control inputs

Switching thresholds

11 … 30 V (HIGH)

0 … 2 V (LOW)

Electrical data - Power supply external devices

Designation, Power supply

ML

Rated operating voltage

24 VDC

Rated operating current

250 mA

Electrical data - Control inputs

Designation, Control inputs

S1, S2, MSG 1 and MSG 2

Current consumption

3 … 10 mA (HIGH)

0 … 2 mA (LOW)

Actuation time for manual start

50 … 1500 ms

Note

signal transmission in case of falling edge

Electrical data - Control inputs EDM

Designation, Contactor controls EDM (Feedback circuits)

D_IN

Switching thresholds

11 … 30 V (HIGH)

0 … 2 V (LOW)

Current consumption

3 … 10 mA (HIGH)

0 … 2 mA (LOW)

Reaction time of the external devices, maximum

500 ms

Electrical data - Safety digital outputs

Designation, Safety outputs

OSSD 1 and OSSD 2

Output current, (fail-safe output), maximum

0.25 A

Design of control elements

OSSD, short-circuit proof, p-type

Leakage current Ir, maximum

1 mA

Test pulse interval, typical

750 ms

Test pulse duration, maximum

0.1 ms

Classification ZVEI CB24I, Source

C3

Classification ZVEI CB24I, Sink

C1

C2

C3

Load capacity, maximum

2.2 µF

Load inductance, maximum

2

Note

The load inductance generates an induced voltage during the switch-off, which compromises the downstream components (sparkquenching element).

Switching voltage

15 … 26.4 V (HIGH)

0 … 2 V (LOW)

Note

According to EN 61131-2

Note

In case of failure, the leakage current flows to the OSSD cable. The downstream control element must recognise this state as LOW. A safety PLC must detect this state.

Conduction resistance, maximum

2.5 Ω

LED status display - LED 01

LED status

OSSD ON, OSSD OFF, restart, signal reception, blanking, information

LED position

Receiver

LED status display - LED 02

LED status

transmitting and status

LED position

Emitter

Other data

Note (applications)

Automatic operation, restart inhibit, double confirmation, contactor control, object blanking (non-changeable position and changeable position), alternative beam coding, muting, cycle, multiple sampling

Pin assignment

Connection

Receiver

PIN 1

24 VDC power supply

PIN 2

0 VDC power supply

PIN 3

Release S1 Input Release S1

PIN 4

OSSD 1 Safety output 1

PIN 5

D_OUT Operating Mode

PIN 6

OSSD 2 Safety output 2

PIN 7

Muting operation: ML Muting lamp
Cyclic mode: not used

PIN 8

Input Release S2

PIN 9

Muting operation: D_IN Input EDM, belt-stop, muting enable
Cyclic mode: D_IN Input EDM

PIN 10

Muting operation: MSG 2 Switching input muting sensor group MSG 2
Cyclic mode: MK2 Machine contact 2

PIN 11

Not used

PIN 12

Muting operation: MSG 1 Switching input muting sensor group MSG 1
Cyclic mode: MK1 Machine contact 1

Connection

Emitter

PIN 1

24 VDC power supply

PIN 2

COD1 Coding 1

PIN 3

0 VDC power supply

PIN 4

COD2 Coding 2

Scope of delivery

Scope of delivery

Kit with 2 mounting angles

Accessory

Recommended safety switchgear

SRB-E 301

Language filter

Download the latest version of Adobe Reader

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



Safety Control GmbH
Am Industriepark 2a
84453 Mühldorf / Inn
Germany
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:SLC445
SLG445
Type:See ordering code
Description of the component:Safety light curtain / safety light grid
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 61496-1:2013
EN 61496-2:2013
EN ISO 13849-1:2015
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Notified body for Type Examination:TÜV NORD CERT GmbH
Langemarckstr. 20, 45141 Essen
ID n°: 0044
EC-Type Examination Certificate:44 205 13144604
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Mühldorf, June 10, 2020
  GRA_SIG_ksig-y19 GRA_SIG_ksig-y18
 Authorised signature
Klaus Schuster
Managing Director
Authorised signature
Christian Spranger
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 30/05/2025, 5:32 am