schmersal_s_icon.png

TK 016-03Y

Item number: 131054893

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:

T(1) 016-(2)Y-(3)


(1)
SPlunger S
2STelescopic plunger 2S
KOffset roller lever K
2KTilt lever 2K
3KAngle roller lever 3K
8HRoller lever 8H
7HRoller lever 7H
10HRod lever 10H
HRoller lever H
4HSpring rod lever on shaft 4H
2HLeaf spring lever 2H
3HRoller lever 3H
9HRod lever 9H
6HLeaf spring lever 6H

(2)
121 NO contact/2 NC contacts
212 NO contacts/1 NC contact
033 NC contact
303 NO contacts

(3)
UESlow action with overlapping contacts
HSlow action with staggered contacts
CMagnetic blow-out
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 3 Cable entry M 20 x 1.5
  • Metal enclosure
  • 3 Contacts
  • 67 mm x 105 mm x 43 mm ( basic component)
  • Actuator heads can be repositioned by 4 x 90°

Ordering data

Product type description

TK 016-03Y

Article number (order number)

131054893

EAN (European Article Number)

8905236105470

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Slide form

Castor

Housing material

Light-alloy diecast, paint finish

Housing coating material

painted

Gross weight

403 g

General data - Features

Number of normally closed (NC)

3

Mechanical data

Actuating element

Offset roller lever

Roller material

Plastic

Mechanical life, minimum

5,000,000 Operations

Actuating angle, from left of switch axis

45 °

Actuating angle, from right of switch axis

30 °

Actuating force

19 N

Contact opening

2 x 2.5 mm

Actuating speed, minimum

1 mm/min

Actuating speed, maximum

0.5 m/s

Note (Actuating speed)

Actuating speed with vertical actuating angle to switch axis

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

43 mm

Width of sensor

67 mm

Height of sensor

143 mm

Width of Castor

8.5 mm

Diameter of Castor

20 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Electrical data

Thermal test current

10 A

Utilisation category AC-15

400 VAC

Utilisation category AC-15

4 A

Switching element

Opener (NC)

Note (Switching element)

with double break

Switching principle

Slow action

Material of the contacts, electrical

Silver

Note

Note (General)

Actuation from the right should be avoided, since this reduces the mechanical life of the position switch.

Switch travel diagram

Diagram

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalSchmersal India Private Limited
G-7/1, MIDC, Ranjangaon
Tal. Shirur, Dist. Pune – 412 220
Maharashtra
India
Internet: www.schmersal.in
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:T/M 015
T 016
T/M 017
Type:See ordering code
Description of the component:Limit switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2004 + AC:2005 + A1:2009
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Pune, January 15, 2020
  GRA_SIG_ksig-y36
 Authorised signature
Sagar Jeevan Bhosale
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 30/04/2025, 7:54 pm