schmersal_s_icon.png

ZQ 900-22

Item number: 131184329

Downloads

TraceParts CAD Data
ePLAN Data
Product type description:

ZQ 900-(1)(2)


(1)
111 NO contact/1 NC contact
131 NO contacts/3 NC contact
222 NO contacts/2 NC contact
022 NC contact
044 NC contact

(2)
withoutwithout emergency-stop button
Nwith emergency-stop button
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 3 cable entries M 20 x 1.5
  • Metal enclosure
  • one-side operation / wire up to 75 m long
  • Release push button
  • Position indicator
  • Robust design
  • Large wiring compartment
  • Twisting of towing eye not possible
  • External watertight collar
  • wire pull and breakage detection

Ordering data

Product type description

ZQ 900-22

Article number (order number)

131184329

EAN (European Article Number)

8905236102196

eCl@ss number, version 12.0

27-37-12-01

eCl@ss number, version 11.0

27-37-12-01

eCl@ss number, version 9.0

27-37-12-01

ETIM number, version 7.0

EC002033

ETIM number, version 6.0

EC002033

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN ISO 13850

EN IEC 60947-5-1

EN IEC 60947-5-5

Housing material

Metal, zinc die-cast

Housing coating material

painted

Material of the housing cover

Glass-fibre, thermoplastic

Length of the wire, maximum

75 m

Gross weight

1,260 g

General data - Features

Indicator lamp

No

Number of auxiliary contacts

2

Number of safety contacts

2

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

69.7 mm

Width of sensor

71.5 mm

Height of the Sensor, minimum

220.3 mm

Height of the Sensor, maximum

236.3 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +70 °C

Relative humidity, minimum

30 %

Relative humidity, maximum

95 %

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching element

2 NO contact, 2 NC contacts

Switching principle

Snap action

Material of the contacts, electrical

Silver

Note

Note (General)

For lengths of over 10 m, intermediate wire supports must be installed every 3 to 5 m.

Recommended cable lengths for pull-wire Emergency-Stop switches in relation to the range of ambient temperature.

As the thimbles are subject to deformation in case of wire pull, the wire should be pulled several times after fitting. After that, the wire must be re-tensioned using the eyebolt or the tensioner.

At 2 m ... 5 m distance intermediate wire supports are required, see accessories

The screwed G24-M20 indicator lamp must be ordered separately, see accessories.

Diagram


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 31/03/2025, 8:41 pm