ACTUATOR AZ/AZM 415-B30-06

Item number: 101139958

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACTUATOR AZ/AZM 415-B30-06

Article number (order number)

101139958

EAN (European Article Number)

4030661117232

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Light-alloy diecast, paint finish

Material of the actuator

Zinc die-cast

Material of the operators

Aluminium

Emergency exit material

Metal, plastic-coated

Gross weight

1,058 g

General data - Features

Emergency handle

Yes

Mechanical data

Door hinge

Left

Shearing force

25,000 N

Actuator mounted

Outside

Mechanical data - Dimensions

Length of the actuator

90 mm

Width of the actuator

157 mm

Height of the actuator

105 mm

Length of the emergency exit

34 mm

Width of the emergency exit

75 mm

Height of the emergency exit

55 mm

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AZM 415
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
EN ISO 14119:2013
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 25, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 22/09/2024, 17:45