015 spring rod lever on shaft 4H
015 spring rod lever on shaft 4H
015 spring rod lever on shaft 4H
Metal enclosure
2 Contacts
67 mm x 75 mm x 43 mm ( basic component)
Actuator head can be repositioned in steps 4 x 90°
Continuous adjustment of lever position 360°
Lever can be transposed by 180°
Elasticity of spring allows for inexact movement of actuator
1 Products
Products per page
TV4H 015-11Y
Item no. 131058059
Position switch