schmersal_s_icon.png

ACTUATOR AZM 161-B1ES

Item number: 101171859

Downloads

ePLAN Data
SISTEMA Data
  • Straight actuator
  • Particularly suitable for sliding doors

Ordering data

Product type description

ACTUATOR AZM 161-B1ES

Article number (order number)

101171859

EAN (European Article Number)

4030661299600

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

30 g

Mechanical data

Actuator

straight

Actuating play in direction of actuation

2 mm

Note

Note (General)

minimum actuating radius on hinged guards in line with the plane of the actuator 150 mm

minimum actuating radius on rotating guard systems via the narrow edge of the actuator 180 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 15/05/2025, 02:21