ADLGB
Item number:101031176
Archive

Product features
- Mounting hole 22.3 mm
- Termoplastic Command and Control Devices
- Modular system Contact and light terminal elements
- Ergonomic design
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionADLGB
Article number (order number)101031176
EAN (European Article Number)4030661606880
eCl@ss number, version 12.027-37-12-10
eCl@ss number, version 11.027-37-12-10
eCl@ss number, version 9.027-37-12-10
ETIM number, version 7.0EC000221
ETIM number, version 6.0EC000221
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingIlluminated pushbutton
DesignRoundTactile
Installation conditions (mechanical)arbitrarily
Material of the operatorsPlastic
Material of the front ringPlastic
Colour of the operating elementYellow
Colour of the front ringBlack
Gross weight25g
General data - Features
IlluminableYes
Probing possible Yes
Fully insulated Yes
Number of contact elements, maximum2
Mechanical data
Unlockingwithout
Mechanical lifetime, minimum5,000,000Operations
Actuating stroke4mm
Actuating force, approx.9N
Mountingcentral nut
Tightening torque of the screw1Nm
Mechanical data - Dimensions
Height10.5mm
Mounting height13mm
Diameter total29mm
Diameter of touch surface23mm
Diameter of the front ring29mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +40 °C
Restistance to shock50 g
Electrical data
Maximum switching frequency6,000/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/10/2026, 12:45