ADPSW
Item number:101031583
Archive

Product features
- Mounting hole 22.3 mm
- Termoplastic Command and Control Devices
- Modular system Contact and light terminal elements
- Ergonomic design
Ordering data
Product type descriptionADPSW
Article number (order number)101031583
EAN (European Article Number)4030661606569
eCl@ss number, version 12.027-37-12-12
eCl@ss number, version 11.027-37-12-12
eCl@ss number, version 9.027-37-12-12
ETIM number, version 7.0EC001038
ETIM number, version 6.0EC001038
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsLatched pushbutton - Front plate mounting
DesignRound
Sealing typeForm seals
Material of the operatorsPlastic
Material of the front ringPlastic
Colour of the operating elementBlack
Colour of the front ringBlack
Gross weight20g
General data - Features
Mounting flangeNo
Probing possible Yes
Fully insulated Yes
Mechanical data
Unlockingwithout
Mechanical lifetime, minimum5,000,000Operations
Actuating stroke4mm
Actuating force, approx.9N
Mountingcentral nut
Tightening torque of the screw1Nm
Mechanical data - Dimensions
Height32mm
Note (Mounting depth)Depth behind front panel including one contact element
Diameter total33mm
diameters for the actuating heads33mm
Diameter of the front ring29mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing70 x 70mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +60 °C
Restistance to shock50 g
Resistant to vibration20 g / 10 ... 150 Hz
Electrical data
Maximum switching frequency6,000/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/11/2026, 10:30