AMLRT
Item number:101031180
Archive

Product features
- Mounting hole 22.3 mm
- Termoplastic Command and Control Devices
- Modular system Contact and light terminal elements
- Ergonomic design
Ordering data
Product type descriptionAMLRT
Article number (order number)101031180
EAN (European Article Number)4030661606859
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsFront plate mountingIndicator lights
DesignFlat domeHigh calotteRound
Installation conditions (mechanical)arbitrarily
Material of the domePlastic
Material of the front ringPlastic
Colour of the domeRed
Colour of the front ringBlack
Gross weight25g
General data - Features
IlluminableYes
Fully insulated Yes
Mechanical data
Mountingcentral nut
Tightening torque of the screw1Nm
Mechanical data - Dimensions
Height10.5mm
Note (Mounting height)Height in front of the front panel.
Diameter total29mm
Height of the dome10.3mm
Diameter of the dome29mm
Diameter of the front ring29mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +40 °C
Restistance to shock50 g
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/11/2026, 10:48