ASIO-8I-8O-S
Item number:103006545
Archive

Product features
- 8 Digital inputs, with integrated sensor supply from AUX
- Useable with floating contact
- Suitable for semi-conductor outputs
- 8 Digital-Outputs, with integrated supply from the AUX
- 8 Semi-conductor outputs 24 / 0,7 A
- 2 single - slave AS-i addresses required
- Protection class IP20
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionASIO-8I-8O-S
Article number (order number)103006545
EAN (European Article Number)4030661441788
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
Gross weight184g
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/10/2026, 04:36