ASS21S12
Item number:101031173
Archive

Product features
- Mounting hole 22.3 mm
- Termoplastic Command and Control Devices
- Modular system Contact and light terminal elements
- Ergonomic design
Ordering data
Product type descriptionASS21S12
Article number (order number)101031173
EAN (European Article Number)4030661606910
eCl@ss number, version 12.027-37-12-13
eCl@ss number, version 11.027-37-12-13
eCl@ss number, version 9.027-37-12-13
ETIM number, version 7.0EC000222
ETIM number, version 6.0EC000222
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsEmergency stop command device
DesignRound
Installation conditions (mechanical)arbitrarily
Material of the operatorsPlastic
Material of the front ringPlastic
Colour of the front ringBlack
Colour of the handleSilver
Gross weight56g
General data - Features
Snap-action mechanism integratedYes
Probing possible Yes
Latching Yes
Fully insulated Yes
Number of plunger1
Number of switch positions2
Mechanical data
Latching positionright
Mechanical lifetime, minimum100,000Operations
switching angle45°
Switching angle, right45°
Actuating stroke4mm
Actuating force, approx.0.6N
Mountingcentral nut
Tightening torque of the screw1Nm
Mechanical data - Dimensions
Height48.5mm
Diameter of the front ring29mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 50mm
Ambient conditions
IP Degree of protectionIP40
Ambient temperature-25 ... +60 °C
Restistance to shock50 g
Electrical data
Maximum switching frequency2,000/h
Note
Note (General)Key-withdrawal position 0-I
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/10/2026, 20:01