AV 21RB2X11,5U 45 GR.
Item number:101165230
Archive

Product features
- right-hand model
- Thermoplastic enclosure
- without Fail-safe locking system
- for 1-leaf doors
- for elevator plants without passenger transportation
- Manual release by means of M5 triangular key
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAV 21RB2X11,5U 45 GR.
Article number (order number)101165230
EAN (European Article Number)4030661208282
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatesCCCTÜV
General data
StandardsEN 81-20EN 81-50
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the latching boltBrass
Gross weight795g
General data - Features
Manual releaseYes
With fail-safe locking system (Y/N) No
Safety functionsYes
Number of auxiliary contacts1
Number of door leafs1
Number of normally closed (NC)1
Number of normally open (NO)1
Number of safety contacts1
Mechanical data
Actuating elementRoller lever H65 and bearing block B2
Orientation / Alignmentright-hand model
Mountingrear-side mounting holes
Mechanical data - Connection technique
Type of electrical connectionScrew terminals
Cable entrywithout cable gland
Cable section, minimum1 mm²
Cable section, maximum1.5 mm²
Mechanical data - Dimensions
Width165mm
Height80mm
Depth37.5mm
Diameter of the latching bolt18mm
X-dimension of the latching bolt11.5mm
Note (X-dimension of the latching bolt)The entire locking bolt length results from the prescribed insertion depth of the locking bolt into the door leaf of 21 mm and dimension X. Dimension X represents the distance between the bottom of the enclosure of the door closing device and the top of t
Spacing148mm
Design of the latching bolt45° bevel, from below
Ambient conditions
IP Degree of protectionIP54
Ambient temperature-15 ... +70 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 VAC
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Rated operating voltage230VAC
Rated operating voltage200VDC
Operating current2,000mA
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Note (Switching element)galvanically separated contact bridgeswith double break
Switching principleSlow action
Material of the contacts, electricalSilver
Switching elementNC contact, NO contact
Note
Note (General)The illustrated door lock is an example of the actuation type and shows the variant with the maximum locking bolt x-dimension of 45 mm and a 45° chamfer at the bottom of the locking bolt.
Note (Manual release)For manual release using M5 triangular key, available as accessory
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/07/2026, 11:21