AWSL21GB
Item number:101031249
Archive

Ordering data
Product type descriptionAWSL21GB
Article number (order number)101031249
EAN (European Article Number)4030661606767
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
DesignRound
Installation conditions (mechanical)arbitrarily
Material of the operatorsPlastic
Material of the front ringPlastic
Material of the rotary buttonPlastic
Colour of the front ringBlack
Colour of the handleSilver
Gross weight14g
General data - Features
IlluminableYes
Snap-action mechanism integratedYes
Probing possible Yes
Latching Yes
Fully insulated Yes
Number of switch positions2
Mechanical data
Latching positionright
Mechanical lifetime, minimum100,000Operations
switching angle45°
Switching angle, right45°
Actuating stroke4mm
Actuating force, approx.0.6N
Mountingcentral nut
Tightening torque of the screw1Nm
Mechanical data - Dimensions
Height25.8mm
Diameter of the front ring29mm
Length of the handle25.5mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1mm
Thickness of the front panel, maximum6mm
Spacing50 x 50mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +60 °C
Restistance to shock50 g
Electrical data
Maximum switching frequency2,000/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/10/2026, 21:37