AZ 07 K 08106
Item number:161195819

Product features
- Single wire entry
- Thermoplastic enclosure
- Contact pin in actuator bridge
- 1 Actuating planes
- Protection class IP20
- transparent cover
- fixing screws M4 undetachable, captive
- Fitting dimensions suitable for AZ 06x
- Self-cleaning through the frictional mouvement of the contact bridges
- Enclosure with mounting slots
Ordering data
Product type descriptionAZ 07 K 08106
Article number (order number)161195819
eCl@ss number, version 12.027-27-06-10
eCl@ss number, version 11.027-27-06-10
eCl@ss number, version 9.027-27-06-10
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Approvals - Standards
CertificatesTÜV
General data
StandardsCSA B44-13EN 81-20EN 81-50UL 104
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the housing covertransparent thermoplastic, self-extinguishing
Gross weight30g
General data - Features
Suitable for elevatorsYes
Number of safety contacts1
Mechanical data
Actuating panels1
Mechanical lifetime, minimum1,000,000Operations
Actuating stroke7mm
Actuating force, approx.1.6N
MountingFine-adjustment through slotted holes
Mechanical data - Connection technique
Cable entrySingle wire entry
TerminationScrew terminals M20 x 1.5
Mechanical data - Dimensions
Width72mm
Height22mm
Depth19mm
Ambient conditions
IP Degree of protectionIP20
Ambient temperature-15 ... +70 °C
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Electrical data
Thermal test current4A
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-13200VDC
Utilisation category DC-132A
Switching elementOpener (NC)
Switching principleSelf-cleaning pressure contact
Material of the contacts, electricalSilver-plated Cu rivets
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Note
Note (General)The connecting screws can be sealed with plugs. (2 plugs per switch)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/09/2026, 09:43