schmersal_s_icon.png

AZ 16-12ZI-STR-B6L-M16 

Item number: 103011716

Downloads

ePLAN Data
SISTEMA Data
Product type description:

AZ 16-(1)ZI-(2)-(3)


(1)
033 NC contact
121 NO contact/2 NC contacts

(2)
B1straight design
B1-1747straight design with magnetic latch
B1-2024straight design with slot-lip seal
B1-2053straight design with ball latch
B1-2177straight design with centering guide
B6Langled, flexible to the left
B6Rangled, flexible to the right

(3)
M16cable entry M16
M20Cable entry M20
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Connector M12, 8-pole
  • Thermoplastic enclosure
  • Individual coding
  • Coding level "High" according to ISO 14119
  • 52 mm x 90 mm x 30 mm
  • Long life
  • Double-insulated
  • Large wiring compartment
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • Slotted holes for adjustment, circular holes for location

Ordering data

Product type description

AZ 16-12ZI-STR-B6L-M16 

Article number (order number)

103011716

EAN (European Article Number)

4030661479569

eCl@ss number, version 12.0

27-27-26-02

eCl@ss number, version 11.0

27-27-26-02

eCl@ss number, version 9.0

27-27-26-02

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

Approvals - Standards

Certificates

cULus

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-1

Coding level according to EN ISO 14119

High

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Material of the actuator

Stainless steel

Gross weight

157 g

General data - Features

Ejection force

Yes

Number of auxiliary contacts

1

Number of safety contacts

2

Safety classification

Standards

EN ISO 13849-1

Performance Level, up to

c

Category

1

B10D Normally-closed contact (NC)

2,000,000 Operations

Note

Electrical life on request.

B10D Normally-open contact (NO)

1,000,000 Operations

Note

at 10% Ie and ohmic load

Mission time

20 Year(s)

Safety classification - Fault exclusion

Please note:

Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.

Performance Level, up to

d

Category

3

Note

for 2-channel use and with suitable logic unit.

Mission time

20 Year(s)

Mechanical data

Actuating radius, minimum

35 mm

Actuator

angled

flexible

Mechanical life, minimum

1,000,000 Operations

Positive break travel

8 mm

Positive break force per NC contact, minimum

10 N

Actuating speed, maximum

2 m/s

Mounting

Screws

Type of the fixing screws

2x M6

Mechanical data - Connection technique

Connector position

Right

Cable entry

M12 (A-coding)

Termination

Connector plug M12, 8-pole, (A-coding)

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

30 mm

Width of sensor

52 mm

Height of sensor

90 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-30 ... +80 °C

Storage and transport temperature

-40 ... +85 °C

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Switching element

1 NO contact, 2 NC contacts

Switching principle

slow action, positive break NC contact

Maximum switching frequency

4,000 /h

Material of the contacts, electrical

Silver

Electrical data - Safety contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Note, Utilisation category DC-13

Connector 8-pole

Electrical data - Auxiliary contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Note, Utilisation category DC-13

Connector 8-pin

Scope of delivery

Scope of delivery

Individually coded actuator B6 left-hand model

Note

Note (General)

The axis of the hinge must be 5 mm above and in a parallel plane to the top surface of the safety switch.

Minimum actuating radius on hinged guards 35 mm

The actuator is not available separately.

Switch travel diagram

Diagram


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 10/01/2025, 17:25