AZ3350-B5R
Item number:101214020

Product features
- Particularly suitable for hinged guards
Ordering data
Product type descriptionAZ3350-B5R
Article number (order number)101214020
EAN (European Article Number)4030661446394
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight47g
Mechanical data
Actuating radius, minimum350mm
Actuatorflexible
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 350 mmThe axis of the hinge must be 22 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/10/2026, 03:46