schmersal_s_icon.png

AZM 161 BZ ST1-AS RP

Item number: 101209117

Product type description:

AZM 161 (1) (2)-AS (3)(4)(5)(6)


(1)
ZGuard locking monitored >
BActuator monitored
BZCombined monitoring of actuator and solenoid interlock

(2)
ST1Bottom-side connector
ST2Connector at the right-hand side

(3)
withoutLatching force 5 N
RLatching force 30 N

(4)
withoutPower to unlock
APower to lock

(5)
withoutMagnet supply from AS-Interface
PMagnet supply 24 VDC (AUX)

(6)
withoutManual release
NEmergency release
TEmergency exit
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Solenoid supply 24 VDC (Aux)
  • Combined monitoring of actuator and solenoid interlock
  • Manual release
  • Solenoid interlock
  • Thermoplastic enclosure
  • High holding force 2000
  • 130 mm x 90 mm x 30 mm
  • Interlock with protection against incorrect locking.
  • Double-insulated
  • Long life
  • Integrated AS-Interface

Ordering data

Product type description

AZM 161 BZ ST1-AS RP

Article number (order number)

101209117

EAN (European Article Number)

4030661405513

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

cULus

ASi-SaW

General data

Standards

EN IEC 62026-2

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 61508

Coding level according to EN ISO 14119

Low

Working principle

electromechanical

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Reaction time, maximum

100 ms

Gross weight

452 g

General data - Features

Power to unlock

Yes

Actuator and interlock combined monitored

Yes

Manual release

Yes

Integral system diagnostics, status

Yes

Number of actuating directions

3

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 61508

Performance Level, up to

c

Category

1

PFH value

1.14 x 10⁻⁶ /h

Note (PFH-value)

up to max. 100,000 switching cycles/year

Safety Integrity Level (SIL), suitable for applications in

1

Mission time

20 Year(s)

Safety classification - Fault exclusion

Please note:

Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.

Performance Level, up to

d

Category

3

PFH value

1.01 x 10⁻⁷ /h

Note (PFH-value)

up to max. 100,000 switching cycles/year

Safety Integrity Level (SIL), suitable for applications in

2

Mission time

20 Year(s)

Safety classification - Guard locking function

Performance Level, up to

e

Note (Performance Level)

Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions.

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Actuating play in direction of actuation

5.5 mm

Holding force FZh in accordance with EN ISO 14119

2,000 N

Holding force Fmax, maximum

2,600 N

Latching force

30 N

Actuating speed, maximum

2 m/s

Mounting

Screws

Type of the fixing screws

3x M6

Mechanical data - Connection technique

Connector position

Centre

Termination

Connector plug M12, 4-pole, (A-coding)

Mechanical data - Dimensions

Length of sensor

30 mm

Width of sensor

130 mm

Height of sensor

90 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-25 ... +85 °C

Relative humidity, minimum

30 %

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Maximale Schalthäufigkeit

1,000 /h

Electrical data - AS Interface

Rated operating voltage

26.5 ... 31.6 VDC (Protection against polarity reversal)

AS-i Current consumption, maximum

100 mA

Electrical data - AS-Interface specification

AS-i Specification

Safety-Slave

AS-i Version

V 2.1

AS-i Profile

S-7.B.F.E

AS-i, IO-Code

0x7

AS-i, ID-Code

0xB

AS-i, ID-Code1

0xF

AS-i, ID-Code2

0xE

AS-i Input, Channel 1

Data bits DI 0 / DI 1 = dynamic code transmission

AS-i Input, Channel 2

Data bits DI 2 / DI 3 = dynamic code transmission

AS-i Outputs, DO 0

Solenoid control

AS-i Outputs, DO 1

No Function

AS-i Outputs, DO 2

No Function

AS-i Outputs, DO 3

No Function

AS-i Parameter bits, P0

Actuator detected

AS-i Parameter bits, P1

Solenoid interlock locked

AS-i Parameter bits, P2

Magnet voltage in tolerance range

AS-i Parameter bits, P3

Error message - locking/unlocking of the solenoid interlock blocked

Note (AS-i Parameter bits)

Set the parameter outputs to "1111" (0xF)

FID: periphery error

AS-i Input module address

0

Note (AS-i Input module address)

Preset to address 0, can be changed through AS-interface bus master or hand-held programming device

Electrical data - Auxiliary voltage

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

Current consumption

500 mA

Rated operating voltage

24 VDC

Fuse rating

4 A

Status indication

Note (LED switching conditions display)

(1) LED yellow: Channel 2 / AS-i SaW Bit 2.3

(2) LED green/red (AS-i duo LED): Supply voltage / communication error / slave address = 0 / periphery error detected

(3) LED yellow: Channel 1 / AS-i SaW Bit 0.1

Other data

Note (applications)

sliding safety guard

removable guard

hinged safety guard

Pin assignment

PIN 1

AS-i +

PIN 2

Aux - (P)

PIN 3

AS-Interface -

PIN 4

Aux + (P)

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Note

Note (General)

Interlocks with the power to lock principle may only be used in special cases after a thorough evaluation of the accident risk, since the guarding device can immediately be opened on failure of the electrical power supply or when the main switch is opened.

Note (Manual release)

For maintenance, installation, etc.

For manual release using M5 triangular key, available as accessory

Note voltage AUX DC

stabilised PELV power supply

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZM 161 AS
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions with integrated AS-i Safety at Work
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
EN ISO 14119:2013
EN ISO 13849-1:2015
EN 61508 parts 1-7:2010
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, August 3, 2020
  GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 26/07/2025, 08:38