AZM 161SK-24KN-024 M16
Item number:101172996
Archive

Product features
- 6 Contacts
- 3 cable entries M 16 x 1.5
- Emergency release
- Thermoplastic enclosure
- Double-insulated
- Interlock with protection against incorrect locking.
- Long life
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionAZM 161SK-24KN-024 M16
Article number (order number)101172996
EAN (European Article Number)4030661301860
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-1EN ISO 13849-1EN ISO 14119
Coding level according to EN ISO 14119Low
Working principleelectromechanical
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight400g
General data - Features
Power to unlockYes
Manual releaseYes
Emergency releaseYes
Number of actuating directions3
| Safety classification |
StandardsEN ISO 13849-1
Performance Level, up toc
Category1
B10D Normally-closed contact (NC)2,000,000Operations
NoteElectrical life on request.
B10D Normally-open contact (NO)1,000,000Operations
Noteat 10% Ie and ohmic load
Mission time20Year(s)
| Safety classification - Fault exclusion |
Please note:Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.
Performance Level, up tod
Category3
Notefor 2-channel use and with suitable logic unit.
Mission time20Year(s)
Mechanical data
Interlocking principlePower to unlock
UnlockingRotating unlatcher (emergency release)
Mechanical lifetime, minimum1,000,000Operations
Actuating play in direction of actuation5.5mm
Holding force FZh in accordance with EN ISO 141192,000N
Holding force Fmax, maximum2,600N
Latching force5N
Positive break travel8.8mm
Positive break force per NC contact, minimum10N
Actuating speed, maximum2m/s
MountingScrews
Type of the fixing screws3x M5
Type of the screw headFlat head screw
Tightening torque of the fastening screws for the housing cover0.6Nm
NoteThe tightening sequence of the cover screws must be observed. This can be found in the attached drawing in the “Pictures” tab.
Mechanical data - Connection technique
Cable entry4 x M16 x 1,5
Cable section, minimum0.25 mm²
Cable section, maximum1.5 mm²
NoteAll indications including the conductor ferrules.
Tightening torque of electrical connection, minimum0.4Nm
Tightening torque of electrical connection, maximum0.5Nm
Allowed type of cableflexiblesolid multi-wiresolid single-wire
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor130mm
Height of sensor90mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +60 °C
Storage and transport temperature-30 ... +85 °C
Note (Relative humidity)non-condensingnon-icing
Protection classII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current10A
Rated control voltage24VAC/DC
Required rated short-circuit current1,000A
Electrical power consumption, maximum10W
Switching elementMagnet: 1 NO contact, 1 NC contact / Actuator: 1 NO contact, 3 NC contacts
Switching principleslow action, positive break NC contact
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
Electrical data - Magnet control
Magnet switch-on time100%
Test pulse duration, maximum5ms
Test pulse interval, minimum50ms
Electrical data - Safety contacts
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-132.5A
Other data
Note (applications)hinged safety guardremovable guardsliding safety guard
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Note
Note (Emergency release)Mounting only outside the guarded area
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 11/08/2026, 12:50