AZM 415-STS30-02
Item number:101176754

Product features
- Latching handle
- Suitable for all types of guard
- suitable in connection with EX-AZM 415
Ordering data
Product type descriptionAZM 415-STS30-02
Article number (order number)101176754
EAN (European Article Number)4030661307237
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight1,805g
General data - Features
Emergency handleYes
Mechanical data
Door hingeLeft
Shearing force30,000N
Actuator mountedInside
Scope of delivery
Scope of deliveryWith emergency handle
Note (scope of delivery, number and type)(parts marked grey in the dimensional drawing)
Scope of delivery of mounting materialMounting plate for safety switch
Note
Note (General)For actuators mounted on the inside, mounting plate MP TG-01 must be used to fix the door handle to the profile (101174965).When using door handle systems with a panic handle, the use of a solenoid interlock with escape release is always required.
Notes - Dimension drawing
NoteThe drawings are always shown with a view to the switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/10/2026, 13:58