schmersal_s_icon.png
AZM 40

AZM 40

  • Compact, flat design
  • High holding force 2000 N
  • Latching force 40 N
  • RFID-technology for needs-based protection against tampering
  • Individually coded version with coding level "High" according to ISO 14119
  • Only one version for hinged and sliding doors
  • Actuator can approach interlock continuously within a 180 degree angle.
  • Symmetrical mounting, can be bolted on either side
  • 119,5 mm x 40 mm x 20 mm
Product type description:
AZM40(1)-(2)-ST-1P2P-(3)

(1)
ZGuard locking monitored >
BActuator monitored

(2)
withoutStandard coding
I1Individual coding
I2Individual coding, multiple teaching

(3)
withoutCounterbores for countersunk screws (standard)
PHFlat enclosure for protruding screws
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Coding

Mounting

Actuator monitored

Solenoid interlock monitored

AZM40Z-ST-1P2P

Item number 103034187

Solenoid interlock

AZM40Z-ST-1P2P-PH

Item number 103037333

Solenoid interlock

AZM40Z-I1-ST-1P2P

Item number 103034188

Solenoid interlock

AZM40Z-I1-ST-1P2P-PH

Item number 103037334

Solenoid interlock

AZM40Z-I2-ST-1P2P

Item number 103034189

Solenoid interlock

AZM40Z-I2-ST-1P2P-PH

Item number 103037335

Solenoid interlock

AZM40B-ST-1P2P

Item number 103034193

Solenoid interlock

AZM40B-ST-1P2P-PH

Item number 103037330

Solenoid interlock

AZM40B-I1-ST-1P2P

Item number 103034194

Solenoid interlock

AZM40B-I1-ST-1P2P-PH

Item number 103037331

Solenoid interlock

AZM40B-I2-ST-1P2P

Item number 103034195

Solenoid interlock

AZM40B-I2-ST-1P2P-PH

Item number 103037332

Solenoid interlock




System components

AZM40-B1
AZM40-B1

  • Versatile installation with 180° actuator angle flexibility
  • Easy adjustment

AZM40-B1-3121
AZM40-B1-3121

  • Versatile installation with 180° actuator angle flexibility
  • Easy adjustment

AZM40-B1-PH
AZM40-B1-PH

  • Versatile installation with 180° actuator angle flexibility
  • Easy adjustment

ACC-AZM40-LEV-T
ACC-AZM40-LEV-T

  • Emergency exit lever

  • can be retrofitted to solenoid interlock AZM40

  • suitable for mounting inside of the hazardous area


ACC-AZM40-LEV-N
ACC-AZM40-LEV-N

  • Emergency release lever

  • can be retrofitted to solenoid interlock AZM40

  • suitable for mounting outside of the hazardous area


ACC-AZM40-PT-T-40MM
ACC-AZM40-PT-T-40MM

  • Push button emergency exit

  • can be retrofitted to solenoid interlock AZM40

  • intuitive usage due to similarity to emergency stop

  • ideally suited for a frame thickness of 40 mm

  • can be shortened by the customer up to a minimum frame thickness of 20 mm


ACC-AZM40-PT-T-170MM
ACC-AZM40-PT-T-170MM

  • Push button emergency exit

  • can be retrofitted to solenoid interlock AZM40

  • intuitive usage due to similarity to emergency stop

  • suitable for a maximum frame thickness of 170 mm

  • can be shortened by the customer up to a minimum frame thickness of 20 mm


ACC-AZM40-PT-N-40MM
ACC-AZM40-PT-N-40MM

  • Push button emergency release

  • intuitive usage due to similarity to emergency stop

  • ideally suited for a frame thickness of 40 mm

  • can be shortened by the customer up to a minimum frame thickness of 20 mm


ACC-AZM40-PT-N-170MM
ACC-AZM40-PT-N-170MM

  • Push button emergency release

  • can be retrofitted to solenoid interlock AZM40

  • intuitive usage due to similarity to emergency stop

  • suitable for a maximum frame thickness of 170 mm

  • can be shortened by the customer up to a minimum frame thickness of 20 mm


SZ40
SZ40

  • Suitable for mounting inside and outside of the hazardous area
  • Suitable for hinged and sliding guards
  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch
  • Lockout tag with 6 circular holes

MP-AZM40
MP-AZM40

  • Mounting plate set for solenoid interlock AZM40 and actuator AZM40-B1
  • Suitable for profile system widths of 20 mm, 30 mm, 45 mm, 50 mm and 60 mm

ACC-AZM40-ADJ-1
ACC-AZM40-ADJ-1

  • Adjustment tool for optimal installation of solenoid interlock and actuator
  • Optional customer-side printing of the 3D part (STL file under “Pictures” --> “Dimensional drawing miscellaneous”)