schmersal_s_icon.png

ACC-AZM40-PT-N-40MM

Item number: 103054275

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Push button emergency release

  • intuitive usage due to similarity to emergency stop

  • ideally suited for a frame thickness of 40 mm

  • can be shortened by the customer up to a minimum frame thickness of 20 mm

Ordering data

Product type description

ACC-AZM40-PT-N-40MM

Article number (order number)

103054275

EAN (European Article Number)

4030661638485

Available

01.05.2024

General data

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Material of the operators

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Colour of the housing

Black

Colour of the operating element

Red

Gross weight

57 g

General data - Features

Emergency release

Yes

Mechanical data

Type of the fixing screws

2x M5

Type of the screw head

Countersunk screw

Tightening torque of the screw for release socket

0.55 Nm

Type of the fixing screws, release socket

M2 x 13 (TX6)

Mechanical data - Dimensions

Length

54 mm

Width

36 mm

Height

58 mm

Diameter hole

14 mm

Note

Note (General)

Ideally suited for a frame thickness of 40 mm. Can be shortened by the customer up to a minimum frame thickness of 20 mm.


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/09/2025, 03:19