BETAETIGER AZ 335/355-B1
Item number:151159363
Archive

Ordering data
Product type descriptionBETAETIGER AZ 335/355-B1
Article number (order number)151159363
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight35g
Mechanical data
Actuating radius, minimum100mm
Actuatorstraight
Note
Note (General)minimum actuating radius on hinged guards in line with the plane of the actuator 900 mmminimum actuating radius on rotating guard systems via the narrow edge of the actuator 700 mmThe axis of the hinge must be 52.7 mm above and in a parallel plane to the top surface of the safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 08/09/2026, 02:46