BN 32-R-1279 12,0M
Item number:101112287

Product features
- Cable output left and 2 shielding plates
- Non-contact principle
- 1 Reed contakts
- Long life
- Actuating surface and direction of actuation marked by switch symbol
- 85 mm x 26 mm x 24 mm
- Thermoplastic enclosure
- Actuating distance up to 55 mm depending on actuating magnet and version
Ordering data
Product type descriptionBN 32-R-1279 12,0M
Article number (order number)101112287
EAN (European Article Number)4030661025483
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
Working principleMagnetic drive
Housing construction formBlock
Housing materialGlass-fibre, reinforced thermoplastic
Active areaPlastic
Gross weight634g
NoteIntegrated shielding plate (top and bottom)
General data - Features
LatchingYes
Suitable for elevatorsYes
Cable sleeveYes
Number of snap-in contacts1
Mechanical data
Active areafront side
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
Actuation directionLengthwise
Actuating speed, maximum18m/s
Mountingrear with 2 threaded bolts M4
Mechanical data - Switching distances
Switching distance Sn2 x BP 10N = 15 mm2 x BP 10S = 15 mm2 x BP 11N = 20 mm2 x BP 11S = 20 mm2 x BP 12N = 10 ... 25 mm2 x BP 12S = 10 ... 25 mm2 x BP 15/2N = 17 mm2 x BP 15/2S = 17 mm2 x BP 21N = 20 ... 55 mm2 x BP 21S = 20 ... 55 mm5 mm … 55 mmBP 10N = 10 mmBP 10S = 10 mmBP 11N = 10 mmBP 11S = 10 mmBP 12N = 15 mmBP 12S = 15 mmBP 15N = 12 mmBP 15S = 12 mmBP 20N = 5 ... 20 mmBP 20S = 5 ... 20 mmBP 21N = 15 ... 40 mmBP 21S = 15 ... 40 mmBP 31N = 5 ... 20 mmBP 31S = 5 ... 20 mmBP 34N = 10 ... 25mmBP 34S = 10 ... 25 mm
Note (Switching distance Sn)Actuating distance up to 55 mm depending on version and actuating magnet
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Repeat accuracy R0.3mm
Mechanical data - Connection technique
Length of cable12m
Cable entryback, right
TerminationPre-wired cable
Number of cable wires2
Wire cross-section0.75mm²
Wire cross-section18AWG
Material of the Cable mantlePVC
Cable typeH03VV-F
Mechanical data - Dimensions
Length of sensor24mm
Width of sensor85mm
Height of sensor26mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +90 °C
Resistant to vibration15 g, on sine wave oscillation
Electrical data
Switching voltage, maximum250VAC
Switching current, maximum3A
Switching capacity, maximum120W
Switching capacity, maximum120VA
Switching principleLatching
Bounce duration, minimum0.3ms
Bounce duration, maximum0.6ms
Switching frequency, maximum300Hz
Maximum switching time close (NO)1.5ms
Maximum switching time open (NC)0.5ms
Minimum switching time close (NO)0.3ms
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)2 x BP 15/2 N2x BP 10 N2x BP 10 S2x BP 11 S2x BP 15/2 S2x BP 21 SBP 10 NBP 10 SBP 11 SBP 12 SBP 15 NBP 15 SBP 20 NBP 20 SBP 21 SBP 31 NBP 31 SBP 34 NBP 34 S
Note
Note (General)The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/07/2026, 15:31