BN 85-R-1824-4 3,0M
Item number:101139527

Product features
- Mounting on C DIN rail and sheathed cable with screws
- Non-contact principle
- 1 Reed contakts
- Long life
- Actuating distance up to 40 mm depending on actuating magnet and version
- 40 mm x 35 mm x 16,5 mm
- Thermoplastic enclosure
- Reed-contact to clip-in, on-location assembly
Ordering data
Product type descriptionBN 85-R-1824-4 3,0M
Article number (order number)101139527
EAN (European Article Number)4030661282084
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
General data
VersionsBase
Housing construction formBlock
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight76g
General data - Features
Suitable for elevatorsYes
Mechanical data
Mountingterminal block 7.5 mm
Mechanical data - Connection technique
Length of cable3m
TerminationPre-wired cable
Number of cable wires2
Wire cross-section0.25mm²
Wire cross-section23AWG
Material of the Cable mantlePVC
Cable typeLiYY
Mechanical data - Dimensions
Length of sensor16.5mm
Width of sensor40mm
Height of sensor35mm
Ambient conditions
Ambient temperature+0 ... +75 °C
Electrical data
Note (Switching element)without plug-in reed contact insert
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Scope of delivery of mounting material1 x screw M4; 1 x angled sliding nut M4
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/07/2026, 00:14