Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. PS215
  2. PS215 rod lever J200
PS215 rod lever J200

PS215 rod lever J200

  • only for positioning tasks
  • Lever angle adjustable in 15° steps
  • Metal enclosure
  • Design to EN 50047
  • Simple and quick to adjust the control elements by 45°.
  • Plastic actuating element
  • Diameter actuating element 6 mm
  • LED version available
6 Products
PS215-T11-J200

PS215-T11-J200

Item no. 103014999

Position switch

PS215-T12-J200

PS215-T12-J200

Item no. 103015000

Position switch

PS215-Z11-J200

PS215-Z11-J200

Item no. 103014974

Position switch

PS215-Z12-J200

PS215-Z12-J200

Item no. 103014975

Position switch

PS215-Z02-J200

PS215-Z02-J200

Item no. 103027035

Position switch

PS215-Z12-G-ST-J200

PS215-Z12-G-ST-J200

Item no. 103053910

Position switch

6 results found