+49 202 6474-800
for technical support
|
+49 202 6474-100
for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
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
International (EN)
Login
More
236
236 spring rod lever AF
236 spring rod lever AF
only for positioning tasks
Can be actuated from any direction
Thermoplastic enclosure
Good resistance to oil and petroleum spirit
Wide range of alternative actuators
30 mm x 58,5 mm x 30 mm
Double-insulated
Mounting details to EN 50047
Actuator heads can be repositioned by 4 x 90°
1 Products
Products per page
ZAF 236-11Z
Item no. 153004137
Position switch with safety function