Schmersal - The DNA of Safety

Direct Contact

  • +49 202 6474-0
  • info@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+49 202 6474-800 for technical support | +49 202 6474-100 for commercial support (9.00 AM to 6.00 PM each)
Product comparison
International (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 236
  2. 236 roller plunger with central mounting 4R
236 roller plunger with central mounting 4R

236 roller plunger with central mounting 4R

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
10 Products
T4R 236-11Z-M20

T4R 236-11Z-M20

Item no. 151167799

Position switch with safety function

T4R 236-20Z

T4R 236-20Z

Item no. 151112899

Position switch

T4R 236-02Z

T4R 236-02Z

Item no. 151112900

Position switch with safety function

Z4R 236-11Z-M20

Z4R 236-11Z-M20

Item no. 151168294

Position switch with safety function

Z4R 236-02Z

Z4R 236-02Z

Item no. 151152881

Position switch with safety function

T4R 236-11ZUE

T4R 236-11ZUE

Item no. 101145076

Position switch with safety function

T4R 236-02Z-M16-1637

T4R 236-02Z-M16-1637

Item no. 151120584

Position switch with safety function

T4R 236-20Z-M16-1637

T4R 236-20Z-M16-1637

Item no. 151123958

Position switch

Z4R 236-11Z-M16

Z4R 236-11Z-M16

Item no. 151168343

Position switch with safety function

Z4R 236-11Z-ST

Z4R 236-11Z-ST

Item no. 151195642

Position switch with safety function

10 results found